SANDVIK Cylindrical Shank to CoroTurn SL Damped Adaptor (Part Numbers)

SANDVIK Cylindrical Shank to CoroTurn SL Damped Adaptor
[Specifications]
・Type: Boring bar
・Cutting Direction: Neutral
・eClass-5.1: 21021105

[Features]
・CoroTurn SL cutting heads feature precision coolant nozzles for improved chip control and process security
・Quick change cutting heads as an option – easy-to-adjust cutting head for more flexible production

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5703C25380CR
5703C25430CR
5703C32480CR
5703C32544CR
5703C40608CR
5703C40688CR
5704C40330
5704C5043040
5704C6051040
A5703CD100816CR
A5703CD120820
A5703CD121020CR
A5703CD161325
A5703CD201632
A5703CD241532
A5703CD242032
A5703CD281740
A5703CD282340
A5703CD322050
A5703CD322140
A5703CD322650
A5703CD322740
A5703CD402640
A5703CD402660
A5703CD403360
A5703CD403440
A5704CD241332
A5704CD281540
A5704CD321740
A5704CD402240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Shank diameter Customs tariff — weight
(kg)
Other designs Bracket: F dimension Groove for EasyFix clamping system Customs tariff — item number Bracket: L dimension

15,566.85 €

1 5 Days 32380251.7-n/aYes84669360Variable

21,907.00 €

1 5 Days 32430251.9-n/aYes84669360Variable

18,351.08 €

1 5 Days 40480323.8-n/aNo84669360Variable

25,772.77 €

1 5 Days 40544324.2-n/aNo84669360Variable

21,361.85 €

1 5 Days 50608406.8-n/aNo84669360Variable

29,898.69 €

1 5 Days 50688407.8-n/aNo84669360Variable

2,797.38 €

1 5 Days 50330403.1n/sn/aNo84669360Variable

3,441.92 €

1 5 Days 6043040 | 507.7n/s5No84669360Variable

4,093.77 €

1 5 Days 7251040 | 6010.1n/s10No84669360Variable

3,244.62 €

1 Quote 19.9898203.96215.88 | 160.93-n/aYes84669360Variable

1,853.23 €

1 5 Days 24.99199.89819.05 | 200.43n/sn/aYes84669360Variable

3,244.62 €

1 Quote 24.9936260.09619.05 | 201.38-n/aYes84669360Variable

3,127.69 €

1 5 Days 32335.53425.4 | 251.3-n/aYes84669360Variable

3,583.69 €

1 5 Days 40.01412.49631.75 | 322.6n/sn/aNo84669360Variable

2,050.54 €

1 5 Days 50.0126-38.1 | 323-3.048-84669360387.604

3,588.08 €

1 5 Days 50.01502.9238.1 | 324.4n/s3.048No84669360Variable

2,852.92 €

1 5 Days 50.8-40 | 44.459.4-22.352-84669360432.0032

4,992.62 €

1 5 Days 50.8-40 | 44.456-22.352-84669360583.9968

2,852.92 €

1 5 Days 59.99518.9250 | 50.87.5n/s-No84669360Variable

2,852.92 €

1 5 Days 61.01526.79640 | 50.87.7n/s5.4102No84669360Variable

4,985.31 €

1 5 Days 59.99671.3250 | 50.89.7n/s-No84669360Variable

4,985.31 €

1 5 Days 61.01678.94240 | 50.89.9n/s5.4102No84669360Variable

3,386.38 €

1 5 Days 75.01666.49640 | 63.515.4n/s11.7602No84669360Variable

3,386.38 €

1 5 Days 80.01658.6260 | 63.515.26n/s-No84669360Variable

5,928.00 €

1 5 Days 80.01849.1260 | 63.519.815n/s-No84669360Variable

5,928.00 €

1 5 Days 75.01666.49640 | 63.520n/s11.7602No84669360Variable

2,477.31 €

1 5 Days 45.0088-38.1 | 322.7-3.048-84661038334.01

3,447.77 €

1 5 Days 50.8378.993440 | 44.454.2n/s22.352No84669360Variable

3,441.92 €

1 5 Days 61.01435.99140 | 50.86.3n/s5.4102No84669360Variable

4,093.77 €

1 5 Days 75.01559.993840 | 63.513.2n/s11.7602No84669360Variable

Loading...

  1. 1

Basic information

Cutting Direction Neutral Customs tariff — weight per 1 Customs tariff — weight unit kg
eClass-5.1 21021105 Coolant Yes Type Boring bar
External or internal machining Internal machining Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support