SANDVIK CoroThread 266 Solid Carbide Boring Bar for Thread Turning (266LKF1616RE)

SANDVIK CoroThread 266 Solid Carbide Boring Bar for Thread Turning 266LKF1616RE

Product Details:

Manufacturer part number: 266LKF1616RE

Brand: SANDVIK

Price: 800.92

Delivery time: 5 Days


Technical Data:

Minimum Machining Diameter: 20

Cutting Direction: Left-hand

Overall Length L1: 200

Shank diameter: 16

Customs tariff — weight: 0.48 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

266LKF1616RE

Part Number
266LKF1616RE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Overall Length L1 Shank diameter Customs tariff — weight
(kg)
Bracket: F dimension Groove for EasyFix clamping system

800.92 €

1 5 Days 20Left-hand200160.4812Yes

Loading...

  1. 1

Basic information

Bracket: Indexable insert size 16 Customs tariff — weight per 1 Bracket: Adjustment angle 90°
Customs tariff — weight unit kg Bracket: Indexable insert type 266* Customs tariff — item number 84661038
Bracket: L dimension Variable eClass-5.1 21010903 Coolant Yes
Type Boring bar External or internal machining Internal machining Manufacturer SANDVIK Coromant
Bracket: Clamping technology Screw clamping system Customs tariff — country of origin DE

This page is SANDVIK CoroThread 266 Solid Carbide Boring Bar for Thread Turning, part number 266LKF1616RE.
You can find the detail information about specifications and dimensions on part number 266LKF1616RE.

Variation of this product

Part Number
266LKFD103RE
266RKF1616RE
266RKFD103RE
266RKFD123RE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Overall Length L1 Shank diameter Customs tariff — weight
(kg)
Bracket: F dimension Groove for EasyFix clamping system

800.92 €

1 5 Days 63Left-hand25415.880.6211.989Yes

800.92 €

1 5 Days 20Right-hand200160.4812Yes

800.92 €

1 5 Days 20Right-hand25415.880.6211.989Yes

1,027.46 €

1 5 Days 24.9Right-hand25419.050.513.995No

Tech Support