SANDVIK Arbor to CoroBore XL Tool Body

SANDVIK Arbor to CoroBore XL Tool Body
[Specifications]
・Bridge
・Cutting Direction: Neutral
・Overall Length L1: 50mm
・Shank diameter: 40mm
・eClass-5.1: 21010901

[Features]
・Reliable system with rigid interfaces between head and cartridge for stable and vibration-free boring
・Optimized cartridges designed for highest stability
・Tool holders optimized for large-diameter machining
・Internal coolant through the tools to the cutting edge
・Silent Tools damped adapters designed for vibration-free large-diameter boring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A40R822XLS17LJ050
A40R822XLS17LK050
A40R822XLS17LL050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)

774.62 €

1 5 Days 1.46

849.15 €

1 5 Days 1.99

922.23 €

1 5 Days 2.47

Loading...

  1. 1

Basic information

Cutting Direction Neutral Overall Length L1 50 Shank diameter 40
Processing type Roughing and finishing operations - bore tolerance IT6 /IT9 Cooling lubricant Yes - through center Customs tariff weight unit kg
Tool-side holder size/ Coupling size S17FR* eClass-5.1 21010901 Type Bridge
Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1 Customs tariff article number 84669360
Customs tariff country of origin DE

Tech Support