SANDVIK Coromant Capto to CoroTurn XS Adaptor (C3CXS4204)

SANDVIK Coromant Capto to CoroTurn XS Adaptor C3CXS4204

Product Details:

Manufacturer part number: C3CXS4204

Brand: SANDVIK

Price: 488.15

Delivery time: 5 Days


Technical Data:

Overall Length L1: 42

Other designs: -

Processing type: -

Customs tariff goods number: 84661031

Holder: Entering angle: n.a.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C3CXS4204

Part Number
C3CXS4204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length L1 Other designs Processing type Customs tariff goods number Holder: Entering angle Cooling lubricant Customs tariff weight
(kg)
Machine-side holder size / Coupling size Holder: Insert type Tool-side mount/coupling size Holder: F dimension Holder: Min. bore diameter Tool-side holder size/ Coupling size Holder: L dimension eClass-5.1 Coolant Holder: Clamping technology Machine-side mount/coupling size Holder: Insert size Internal or external machining Type Customs tariff weight Pro Customs tariff weight per Customs tariff article number

488.15 €

1 5 Days 42--84661031n.a.-0.3-CXS*CXS* -04n.a.not available-2221010903Yesn.a.Coromant Capto C34CXS Mount for Internal MachiningXS Mount-1-

Loading...

  1. 1

Basic information

Cutting Direction Neutral Customs tariff weight unit kg Manufacturer SANDVIK COROMANT
Customs tariff country of origin DE

This page is SANDVIK Coromant Capto to CoroTurn XS Adaptor, part number C3CXS4204.
You can find the detail information about specifications and dimensions on part number C3CXS4204.

Variation of this product

Part Number
C3CXS4205
C3CXS4206
C3CXS4207
C3CXS4210
C3R824XS04021
C3R824XS06016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length L1 Other designs Processing type Customs tariff goods number Holder: Entering angle Cooling lubricant Customs tariff weight
(kg)
Machine-side holder size / Coupling size Holder: Insert type Tool-side mount/coupling size Holder: F dimension Holder: Min. bore diameter Tool-side holder size/ Coupling size Holder: L dimension eClass-5.1 Coolant Holder: Clamping technology Machine-side mount/coupling size Holder: Insert size Internal or external machining Type Customs tariff weight Pro Customs tariff weight per Customs tariff article number

488.15 €

1 5 Days 42--84661031n.a.-0.3-CXS*CXS* -05n.a.not available-2221010903Yesn.a.Coromant Capto C35CXS Mount for Internal MachiningXS Mount-1-

488.15 €

1 5 Days 42--84661031n.a.-0.3-CXS*CXS* -06n.a.not available-2221010903Yesn.a.Coromant Capto C36CXS Mount for Internal MachiningXS Mount-1-

488.15 €

1 5 Days 42--84661031n.a.-0.3-CXS*CXS* -07n.a.not available-2221010903Yesn.a.Coromant Capto C37CXS Mount for Internal MachiningXS Mount-1-

488.15 €

1 5 Days 42--84661031n.a.-0.24-CXS*CXS* -10n.a.not available-2221010903Yesn.a.Coromant Capto C310CXS Mount for Internal MachiningXS Mount-1-

1,182.38 €

1 5 Days 36ADJRG = 1.00 mmFinishing - bore tolerance IT7--Yes - through center0.2Coromant Capto C3----DCONWS = 4.00 mm-21010901-----Adapter1-82076030

1,199.92 €

1 5 Days 36ADJRG = 1.00 mmFinishing - bore tolerance IT7--Yes - through center0.2Coromant Capto C3----DCONWS = 06.00 mm-21010901-----Adapter1-82076030

Tech Support