Manufacturer part number: 820L-200CN19
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Minimum Machining Diameter: 148
Customs tariff weight: 3.96 kg
Tool-side holder size/ Coupling size: CN* -19
Drilling range Dc min - max: ø 148.00 - 200.00 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
820L-200CN19
Part Number
|
---|
820L-200CN19 |
Part Number | Minimum order quantity | Volume Discount | Minimum Machining Diameter | Customs tariff weight (kg) | Tool-side holder size/ Coupling size | Drilling range Dc min - max | |
---|---|---|---|---|---|---|---|
1 | 5 Days | 148 | 3.96 | CN* -19 | ø 148.00 - 200.00 mm |
Loading...
Cutting Direction | Neutral | Overall Length L1 | 102 | Shank diameter | 40 |
---|---|---|---|---|---|
Other designs | DBC = 66.70 mm | Processing type | Rough machining - bore tolerance IT9 | Holder: L-dimension | OAH = 104.00 |
Holder: Adjustment angle | 90° | Cooling lubricant | Yes - through center | Customs tariff weight unit | kg |
eClass-5.1 | 21010901 | Holder: Clamping technology | Screw clamping system | Type | Assembly with bridge. Slide body and blade holder |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 |
Customs tariff country of origin | DE |
This page is SANDVIK CoroBore 820 XL Lightweight Rough Boring Tool, part number 820L-200CN19.
You can find the detail information about specifications and dimensions on part number 820L-200CN19.
Part Number |
---|
820L-200TC22 |
820L-250CN19 |
820L-250TC22 |
820L-300CN19 |
820L-300TC22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Customs tariff weight (kg) | Tool-side holder size/ Coupling size | Drilling range Dc min - max |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 148 | 3.86 | TC* -22 | ø 148.00 - 200.00 mm | ||
- | 1 | 5 Days | 198 | 4.49 | CN* -19 | ø 198.00 - 250.00 mm | ||
- | 1 | 5 Days | 198 | 4.39 | TC* -22 | ø 198.00 - 250.00 mm | ||
- | 1 | 5 Days | 248 | 4.97 | CN* -19 | ø 248.00 - 300.00 mm | ||
- | 1 | 5 Days | 248 | 4.87 | TC* -22 | ø 248.00 - 300.00 mm |