Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
570806512074L
Coolant | No | Bracket: F dimension | 74 | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 84661038 | Machine chuck / socket size | SL – ø 80.00 mm |
Bracket: L dimension | 65 | Tool chuck / socket size | n/a | eClass-5.1 | 21029112 |
Type | Cutting head | External or internal machining | Internal machining | Manufacturer | SANDVIK Coromant |
Bracket: Clamping technology | n/a | Customs tariff — country of origin | DE |
This page is SANDVIK Blank with Coroturn SL Quick Change Coupling, part number 570806512074L.
You can find the detail information about specifications and dimensions on part number 570806512074L.
Part Number |
---|
570806512074R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Bracket: Design |
---|---|---|---|---|---|---|
865.23 € | 1 | 5 Days | 3.674 | Right |