SANDVIK Clamping Wedge (QS20)

SANDVIK Clamping Wedge QS20

Product Details:

Manufacturer part number: QS20

Brand: SANDVIK

Price: 98.92

Delivery time: 5 Days


Technical Data:

Coolant: No

Holder: Design: Neutral

Customs tariff goods number: 84669360

Total length l1 / l21: -

Customs tariff weight: 0.02 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QS20

Part Number
QS20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coolant Holder: Design Customs tariff goods number Total length l1 / l21 Customs tariff weight
(kg)
Holder: L dimension eClass-5.1 Holder: Clamping technology Machine-side mount/coupling size Internal or external machining Type Customs tariff weight Pro Customs tariff weight per Customs tariff article number

98.92 €

1 5 Days NoNeutral84669360-0.023721019107n.a.CitizenQS system for external machiningQS block-1-

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Manufacturer SANDVIK COROMANT Customs tariff country of origin DE

This page is SANDVIK Clamping Wedge, part number QS20.
You can find the detail information about specifications and dimensions on part number QS20.

Variation of this product

Part Number
26022292A
26022293A
2603822
QS230
QS230A
QS240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coolant Holder: Design Customs tariff goods number Total length l1 / l21 Customs tariff weight
(kg)
Holder: L dimension eClass-5.1 Holder: Clamping technology Machine-side mount/coupling size Internal or external machining Type Customs tariff weight Pro Customs tariff weight per Customs tariff article number

27.08 €

1 5 Days ----0.024-21019106----1-84669360

27.08 €

1 5 Days ----0.022-21019106----1-84669360

32.54 €

1 5 Days ----7-21019106----1-84669360

98.92 €

1 5 Days NoNeutral84669360-0.0282821019107n.a.NexturnQS system for external machiningQS block-1-

98.92 €

1 5 Days NoNeutral84669360-0.02827.990821019107n.a.NexturnQS system for external machiningQS block-1-

98.92 €

1 5 Days NoNeutral84669360-0.0282821019107n.a.NexturnQS system for external machiningQS block-1-

Tech Support