SANDVIK Blank with HSK Coupling (392410506364250A)

SANDVIK Blank with HSK Coupling 392410506364250A

Product Details:

Manufacturer part number: 392410506364250A

Brand: SANDVIK

Price: 470.62

Delivery time: 5 Days


Technical Data:

Total length l1 / l21: 250

Customs tariff weight: 14.589 kg

Tool-side mount/coupling size: ø 64.00 mm

Machine-side mount/coupling size: HSK 63 - shape A/C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

392410506364250A

Part Number
392410506364250A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length l1 / l21 Customs tariff weight
(kg)
Tool-side mount/coupling size Machine-side mount/coupling size

470.62 €

1 5 Days 25014.589ø 64.00 mmHSK 63 - shape A/C

Loading...

  1. 1

Basic information

Coolant No Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021104 Type Blank Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK Blank with HSK Coupling, part number 392410506364250A.
You can find the detail information about specifications and dimensions on part number 392410506364250A.

Variation of this product

Part Number
39241050100104250A
39241050100145200A
3924105063130150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total length l1 / l21 Customs tariff weight
(kg)
Tool-side mount/coupling size Machine-side mount/coupling size

741.00 €

1 5 Days 25014.4ø 14.00 mmHSK 100 - shape A/C

925.15 €

1 5 Days 20067ø 145.00 mmHSK 100 - shape A/C

675.23 €

1 5 Days 15014.5ø 130.00 mmHSK 63 - shape A/C

Tech Support