SANDVIK Wedge Clamp (543112501)

SANDVIK Wedge Clamp 543112501

Product Details:

Manufacturer part number: 543112501

Brand: SANDVIK

Price: 26.46

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.004 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

543112501

Part Number
543112501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)

26.46 €

1 5 Days 0.004

Loading...

  1. 1

Basic information

Customs tariff weight unit kg eClass-5.1 21019107 Manufacturer SANDVIK COROMANT
Customs tariff weight Pro 1 Customs tariff article number 84669360 Customs tariff country of origin DE

This page is SANDVIK Wedge Clamp, part number 543112501.
You can find the detail information about specifications and dimensions on part number 543112501.

Variation of this product

Part Number
543112502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)

31.00 €

1 5 Days 0.008

Tech Support