Manufacturer part number: 825C048A
Brand: SANDVIK
Price: 149.08 €
Delivery time: 5 Days
Customs tariff weight: 0.04 kg
Machine-side holder size / Coupling size: Holder size C
Drilling range Dc min - max: ø 55.00 - 1275.00 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
825C048A
Part Number
|
---|
825C048A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Drilling range Dc min - max | |
---|---|---|---|---|---|---|---|
149.08 € | 1 | 5 Days | 0.04 | Holder size C | ø 55.00 - 1275.00 mm |
Loading...
Processing type | Finishing - bore tolerance IT6 | Customs tariff weight unit | kg | eClass-5.1 | 21021101 |
---|---|---|---|---|---|
Type | Blade holder | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff article number | 84669360 | Customs tariff country of origin | DE |
This page is SANDVIK Shim for CoroBore 825, part number 825C048A.
You can find the detail information about specifications and dimensions on part number 825C048A.
Part Number |
---|
825A030A |
825B036A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Drilling range Dc min - max |
---|---|---|---|---|---|---|---|
149.08 € | 1 | 5 Days | 0.02 | Holder size A | ø 19.00 - 42.00 mm | ||
149.08 € | 1 | 5 Days | 0.02 | Holder size B | ø 35.00 - 63.20 mm |