SANDVIK Spare parts (563805503)

SANDVIK Spare parts 563805503

Product Details:

Manufacturer part number: 563805503

Brand: SANDVIK

Price: 676.92

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.763 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

563805503

Part Number
563805503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)

676.92 €

1 5 Days 0.763

Loading...

  1. 1

Basic information

Customs tariff weight unit kg eClass-5.1 21029112 Manufacturer SANDVIK COROMANT
Customs tariff weight Pro 1 Customs tariff article number 84669360 Customs tariff country of origin DE

This page is SANDVIK Spare parts, part number 563805503.
You can find the detail information about specifications and dimensions on part number 563805503.

Variation of this product

Part Number
563805501
563805502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)

293.85 €

1 5 Days 0.065

333.85 €

1 5 Days 0.26

Tech Support