SANDVIK Nipple (569600101)

SANDVIK Nipple 569600101

Product Details:

Manufacturer part number: 569600101

Brand: SANDVIK

Price: 14.22

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.01 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

569600101

Part Number
569600101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)

14.22 €

1 5 Days 0.01

Loading...

  1. 1

Basic information

Customs tariff weight unit kg eClass-5.1 21019107 Manufacturer SANDVIK COROMANT
Customs tariff weight Pro 1 Customs tariff article number 84669360 Customs tariff country of origin DE

This page is SANDVIK Nipple, part number 569600101.
You can find the detail information about specifications and dimensions on part number 569600101.

Variation of this product

Part Number
569602001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)

27.92 €

1 5 Days 0.015

Tech Support