SANDVIK Clamp (620803)

SANDVIK Clamp 620803

Product Details:

Manufacturer part number: 620803

Brand: SANDVIK

Price: 10.49

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.022 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

620803

Part Number
620803
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)

10.49 €

1 5 Days 0.022

Loading...

  1. 1

Basic information

Customs tariff weight unit kg eClass-5.1 21019107 Manufacturer SANDVIK COROMANT
Customs tariff weight Pro 1 Customs tariff article number 84669360 Customs tariff country of origin DE

This page is SANDVIK Clamp, part number 620803.
You can find the detail information about specifications and dimensions on part number 620803.

Variation of this product

Part Number
5412021011
5412021021
620804
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)

30.15 €

1 5 Days 0.004

18.31 €

1 5 Days 0.004

-

1 5 Days 0.026

Tech Support