SANDVIK Coromant Capto to Arbor with Driving Screws Adaptor (C5Y31063070)

SANDVIK Coromant Capto to Arbor with Driving Screws Adaptor C5Y31063070

Product Details:

Manufacturer part number: C5Y31063070

Brand: SANDVIK

Price: 711.77

Delivery time: 5 Days


Technical Data:

Customs tariff — weight: 1.74 kg

Other designs: BD1 = 63.00 mm

Machine chuck / socket size: Coromant Capto C5

Total length l1 / l21: LF = 70.00 mm

Bracket: L dimension: LB1 = 70.00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C5Y31063070

Part Number
C5Y31063070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Other designs Machine chuck / socket size Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size

711.77 €

1 5 Days 1.74BD1 = 63.00 mmCoromant Capto C5LF = 70.00LB1 = 70.00Y31

Loading...

  1. 1

Basic information

Coolant Yes Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84669360 eClass-5.1 21021105 Bracket: Design Neutral
Type Coromant Capto Mounting Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

This page is SANDVIK Coromant Capto to Arbor with Driving Screws Adaptor, part number C5Y31063070.
You can find the detail information about specifications and dimensions on part number C5Y31063070.

Variation of this product

Part Number
C4Y25050060
C5X22040060
C5X32063070
C6X32063070
C6X40080090
C6Y31063070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff — weight
(kg)
Other designs Machine chuck / socket size Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size

583.15 €

1 5 Days 0.94BD1 = 50.00 mmCoromant Capto C4LF = 60.00LB1 = 50.00Y25

589.00 €

1 5 Days 0.82BD1 = 40.00 mmCoromant Capto C5LF = 60.00LB1 = 35.00X22

711.77 €

1 5 Days 1.74BD1 = 63.00 mmCoromant Capto C5LF = 70.00LB1 = 70.00X32

817.00 €

1 5 Days 1.91BD1 = 63.00 mmCoromant Capto C6LF = 70.00LB1 = 70.00X32

903.23 €

1 5 Days 3.4BD1 = 80.00 mmCoromant Capto C6LF = 90.00LB1 = 90.00X40

817.00 €

1 5 Days 1.91BD1 = 63.00 mmCoromant Capto C6LF = 70.00LB1 = 70.00Y31

Tech Support