Manufacturer part number: CY25X10032090
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Customs tariff — weight: 0.4 kg
Other designs: BD1 = 32.00 mm
Machine chuck / socket size: Straight shank - ø 25.00 mm
Total length l1 / l21: LF = 90.00 mm
Bracket: L dimension: LSC = 57.00
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CY25X10032090
Part Number
|
---|
CY25X10032090 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.4 | BD1 = 32.00 mm | Straight shank - ø 25.00 mm | LF = 90.00 | LSC = 57.00 | X10 |
Loading...
Coolant | Yes | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021104 | Bracket: Design | Neutral |
Type | Straight shank adapter | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK Cylindrical Shank to Arbor with Driving Screws Adaptor, part number CY25X10032090.
You can find the detail information about specifications and dimensions on part number CY25X10032090.
Part Number |
---|
CY25AX10032090 |
CY25AY25050100 |
CY25X22040090 |
CY32X22040095 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Other designs | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.4 | BD1 = 32.00 mm | Straight shank - ø 25.40 mm | LF = 90.00 | LSC = 57.94 | X10 | ||
- | 1 | 5 Days | 0.8 | BD1 = 50.00 mm | Straight shank - ø 25.40 mm | LF = 100.00 | LSC = 57.94 | Y25 | ||
- | 1 | 5 Days | 0.5 | BD1 = 40.00 mm | Straight shank - ø 25.00 mm | LF = 90.00 | LSC = 57.00 | X22 | ||
- | 1 | 5 Days | 0.7 | BD1 = 40.00 mm | Straight shank - ø 32.00 mm | LF = 95.00 | LSC = 61.00 | X22 |