SANDVIK Stop for QS Holding System (QS0808)

SANDVIK Stop for QS Holding System QS0808

Product Details:

Manufacturer part number: QS0808

Brand: SANDVIK

Price: 40.46

Delivery time: 5 Days


Technical Data:

Coolant: No

Customs tariff weight: 0.022 kg

Holder: L dimension: 40

Holder: Clamping technology: n.a.

Machine-side mount/coupling size: Citizen/Star/Nexturn shank 08.00 x 08.00 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QS0808

Part Number
QS0808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coolant Customs tariff weight
(kg)
Holder: L dimension Holder: Clamping technology Machine-side mount/coupling size Type

40.46 €

1 5 Days No0.02240n.a.Citizen/Star/Nexturn shank 08.00 x 08.00 mmQS clamping wedge

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21019107 Internal or external machining QS system for external machining Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK Stop for QS Holding System, part number QS0808.
You can find the detail information about specifications and dimensions on part number QS0808.

Variation of this product

Part Number
QS1010
QS1010HPM
QS1212
QS1212HPM
QS13012
QS13016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coolant Customs tariff weight
(kg)
Holder: L dimension Holder: Clamping technology Machine-side mount/coupling size Type

40.46 €

1 5 Days No0.0451-Citizen/Star/Nexturn shank 10.00 x 10.00 mmQS clamping wedge

161.54 €

1 5 Days Yes0.0451-Citizen/Star/Nexturn shank 10.00 x 10.00 mmQS block HP

40.46 €

1 5 Days No0.05851-Citizen/Star/Nexturn shank 12.00 x 12.00 mmQS clamping wedge

161.54 €

1 5 Days Yes0.05851-Citizen/Star/Nexturn shank 12.00 x 12.00 mmQS block HP

118.77 €

1 5 Days No0.028n.a.-Tsugami/Tornos shank 12.00 x 12.00 mmQS block

118.77 €

1 5 Days No0.028n.a.-Tsugami/Tornos shank 16.00 x 16.00 mmQS block

Tech Support