SANDVIK Cassette for CoroDrill 880 Inserts (880D0650C)

SANDVIK Cassette for CoroDrill 880 Inserts 880D0650C

Product Details:

Manufacturer part number: 880D0650C

Brand: SANDVIK

Price: 496.92

Delivery time: 5 Days


Technical Data:

Customs tariff — weight: 0.05 kg

Tool chuck / socket size: 880-D065xLxx - 880-D069xLxx


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

880D0650C

Part Number
880D0650C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Tool chuck / socket size

496.92 €

1 5 Days 0.05880-D065xLxx - 880-D069xLxx

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Drill type Cassette for indexable drills Customs tariff — weight unit kg
Customs tariff — item number 84661038 eClass-5.1 21019103 Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

This page is SANDVIK Cassette for CoroDrill 880 Inserts, part number 880D0650C.
You can find the detail information about specifications and dimensions on part number 880D0650C.

Variation of this product

Part Number
880D0700C
880D0750C
880D0800C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff — weight
(kg)
Tool chuck / socket size

496.92 €

1 5 Days 0.055880-D070xLxx - 880-D074xLxx

496.92 €

1 5 Days 0.062880-D075xLxx - 880-D079xLxx

496.92 €

1 5 Days 0.069880-D080xLxx - 880-D084xLxx

Tech Support