SANDVIK Shim for Duobore (554912501)

SANDVIK Shim for Duobore 554912501

Product Details:

Manufacturer part number: 554912501

Brand: SANDVIK

Price: 7.55

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0 kg

Machine-side holder size / Coupling size: Holder size 1

Drilling range Dc min - max: ø 25.00 - 32.00 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

554912501

Part Number
554912501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Machine-side holder size / Coupling size Drilling range Dc min - max

7.55 €

1 5 Days 0Holder size 1ø 25.00 - 32.00 mm

Loading...

  1. 1

Basic information

Processing type Rough machining - bore tolerance IT9 Customs tariff weight unit kg eClass-5.1 21029112
Type Intermediate layer Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff article number 84669360 Customs tariff country of origin DE

This page is SANDVIK Shim for Duobore, part number 554912501.
You can find the detail information about specifications and dimensions on part number 554912501.

Variation of this product

Part Number
554912502
554912503
554912504
554912505
554912506A
554912508
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Machine-side holder size / Coupling size Drilling range Dc min - max

7.55 €

1 5 Days 0Holder size 2ø 30.00 - 38.00 mm

7.55 €

1 5 Days 0.001Holder size 3ø 37.00 - 47.00 mm

7.55 €

1 5 Days 0.001Holder size 4ø 46.00 - 56.00 mm

5.51 €

1 5 Days 0.005Holder size 5ø 55.00 - 70.00 mm

5.51 €

1 5 Days 0.008Holder size 6ø 69.00 - 101.00 mm

14.37 €

1 5 Days 0.019Holder size 8ø 99.00 - 150.00 mm

Tech Support