SANDVIK Cassette for CoroMill Century Insert (R590CA11)

SANDVIK Cassette for CoroMill Century Insert R590CA11

Product Details:

Manufacturer part number: R590CA11

Brand: SANDVIK

Price: 287.69

Delivery time: 5 Days


Technical Data:

Customs tariff — weight: 0.1 kg

Milling cutter tool: Chuck type: Right cassette


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R590CA11

Part Number
R590CA11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Milling cutter tool: Chuck type

287.69 €

1 5 Days 0.1Right cassette

Loading...

  1. 1

Basic information

Milling cutter diameter Dc(mm) n/a Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84669360 eClass-5.1 21010903 Milling application Accessories
Milling cutter type CoroMill 590 Century, high-speed machining Manufacturer SANDVIK Coromant Customs tariff — country of origin DE
Milling cutter tool: Chuck size D mm(mm) n/a Insert holder or coupling size 11

This page is SANDVIK Cassette for CoroMill Century Insert, part number R590CA11.
You can find the detail information about specifications and dimensions on part number R590CA11.

Variation of this product

Part Number
L590CA11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff — weight
(kg)
Milling cutter tool: Chuck type

287.69 €

1 5 Days 0.044Left cassette

Tech Support