SANDVIK ER Collet for Tap Shank (A393142014)

SANDVIK ER Collet for Tap Shank A393142014

Product Details:

Manufacturer part number: A393142014

Brand: SANDVIK

Price: 176.92

Delivery time: 5 Days


Technical Data:

Other designs: -

Overall length l1 / l21: - mm

Cooling lubricant: -

Customs tariff weight: 0.042 kg

Machine-side holder size / Coupling size: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A393142014

Part Number
A393142014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Overall length l1 / l21
(mm)
Cooling lubricant Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Customs tariff article number

176.92 €

1 5 Days ---0.042--84661020

Loading...

  1. 1

Basic information

Customs tariff weight unit kg eClass-5.1 21021101 Type ER collet chuck
Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1 Customs tariff country of origin DE

This page is SANDVIK ER Collet for Tap Shank, part number A393142014.
You can find the detail information about specifications and dimensions on part number A393142014.

Variation of this product

Part Number
3931411D040X030
3931411D040X0315
3931411D045X034
A393142038
A3931420516
A3931420716
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Overall length l1 / l21
(mm)
Cooling lubricant Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Customs tariff article number

176.92 €

1 5 Days ---0.009--84661020

176.92 €

1 5 Days ---0.009--84661020

176.92 €

1 5 Days ---0.008--84661020

176.92 €

1 5 Days ---0.036--84661020

176.92 €

1 5 Days ---0.04--84661020

176.92 €

1 5 Days BD1 = 21.01 mmOAL = 31.50Yes0.043ER20DCONWS = 8.18 mm84661020

Tech Support