SANDVIK Helical Disk Spring (556102016)

SANDVIK Helical Disk Spring 556102016

Product Details:

Manufacturer part number: 556102016

Brand: SANDVIK

Price: 650.77

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 1.48 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

556102016

Part Number
556102016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)

650.77 €

1 5 Days 1.48

Loading...

  1. 1

Basic information

Customs tariff weight unit kg eClass-5.1 21029112 Manufacturer SANDVIK COROMANT
Customs tariff weight Pro 1 Customs tariff article number 73209010 Customs tariff country of origin DE

This page is SANDVIK Helical Disk Spring, part number 556102016.
You can find the detail information about specifications and dimensions on part number 556102016.

Variation of this product

Part Number
556102003
556102004
556102014
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)

780.00 €

1 5 Days 26

-

1 5 Days 10.161

2,487.69 €

1 5 Days 1.168

Tech Support