Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
525103001
Part Number
|
---|
525103001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Customs tariff weight (kg) | Customs tariff — weight per | Machine-side holder size / Coupling size | Customs tariff weight unit | Grade | Customs tariff — weight unit | Customs tariff — item number | eClass-5.1 | Type | External or internal machining | Manufacturer | Customs tariff weight Pro | Customs tariff — country of origin | Customs tariff article number | Max. drilling depth | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,436.92 € | 1 | 5 Days | - | 0.6 | - | - | kg | - | - | - | 21029112 | - | - | SANDVIK COROMANT | 1 | - | 84669360 | variable | DE |
Loading...
This page is SANDVIK Assembly Item, part number 525103001.
You can find the detail information about specifications and dimensions on part number 525103001.
Configure
Basic Attributes
Customs tariff — weight(kg)
Customs tariff — weight per
Machine-side holder size / Coupling size
Grade
Customs tariff — weight unit
Customs tariff — item number
Type
External or internal machining
Customs tariff — country of origin
Customs tariff weight(kg)
Customs tariff weight unit
eClass-5.1
Manufacturer
Customs tariff weight Pro
Customs tariff article number
Max. drilling depth
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
148C84022 |
17038001M |
1703800M |
525103002 |
5251040011 |
525700101 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Customs tariff weight (kg) | Customs tariff — weight per | Machine-side holder size / Coupling size | Customs tariff weight unit | Grade | Customs tariff — weight unit | Customs tariff — item number | eClass-5.1 | Type | External or internal machining | Manufacturer | Customs tariff weight Pro | Customs tariff — country of origin | Customs tariff article number | Max. drilling depth | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.00 € | 1 | 5 Days | - | 0.044 | - | - | kg | - | - | - | 21019107 | - | - | SANDVIK COROMANT | 1 | - | 82041100 | - | DE | ||
36.31 € | 1 | 5 Days | - | 0.01 | - | - | kg | - | - | - | 21019107 | - | - | SANDVIK COROMANT | 1 | - | 84669360 | - | DE | ||
34.54 € | 1 | 5 Days | - | 0.003 | - | - | kg | - | - | - | 21019107 | - | - | SANDVIK COROMANT | 1 | - | 84669360 | - | DE | ||
1,536.92 € | 1 | 5 Days | - | 0.497 | - | - | kg | - | - | - | 21029112 | - | - | SANDVIK COROMANT | 1 | - | 84669360 | variable | DE | ||
1,078.46 € | 1 | 5 Days | - | 13.8 | - | - | kg | - | - | - | 21029112 | - | - | SANDVIK COROMANT | 1 | - | 84669360 | - | DE | ||
684.62 € | 1 | 5 Days | - | 0.22 | - | - | kg | - | - | - | 21029112 | - | - | SANDVIK COROMANT | 1 | - | 84669360 | variable | DE |