SANDVIK Coromant Capto to Arbor with Driving Screws Damped Adaptor (C3X10D032128)

SANDVIK Coromant Capto to Arbor with Driving Screws Damped Adaptor C3X10D032128

Product Details:

Manufacturer part number: C3X10D032128

Brand: SANDVIK

Price: 5,694.15

Delivery time: 5 Days


Technical Data:

Customs tariff — weight: 1 kg

Other designs: BD1 = 32.00 mm

Machine chuck / socket size: Coromant Capto C3

Total length l1 / l21: LF = 128.00 mm

Bracket: L dimension: LB1 = 128.00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C3X10D032128

Part Number
C3X10D032128
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Other designs Machine chuck / socket size Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size

5,694.15 €

1 5 Days 1BD1 = 32.00 mmCoromant Capto C3LF = 128.00LB1 = 128.00X10

Loading...

  1. 1

Basic information

Coolant Yes Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84661020 eClass-5.1 21021105 Bracket: Design Neutral
Type Coromant Capto Mounting – vibration-damped Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

This page is SANDVIK Coromant Capto to Arbor with Driving Screws Damped Adaptor, part number C3X10D032128.
You can find the detail information about specifications and dimensions on part number C3X10D032128.

Variation of this product

Part Number
C4X22D040160
C5Y25D050200
C6X32D063252
C6Y31D063252
C8X40D080320
C8Y38D080320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff — weight
(kg)
Other designs Machine chuck / socket size Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size

5,694.15 €

1 5 Days 1.7BD1 = 40.00 mmCoromant Capto C4LF = 160.00LB1 = 160.00X22

6,724.54 €

1 5 Days 3.5BD1 = 50.00 mmCoromant Capto C5LF = 200.00LB1 = 200.00Y25

7,091.38 €

1 5 Days 6.7BD1 = 63.00 mmCoromant Capto C6LF = 252.00LB1 = 252.00X32

7,060.69 €

1 5 Days 6.7BD1 = 63.00 mmCoromant Capto C6LF = 252.00LB1 = 252.00Y31

8,586.54 €

1 5 Days 14BD1 = 80.00 mmCoromant Capto C8LF = 320.00LB1 = 320.00X40

8,586.54 €

1 5 Days 14BD1 = 80.00 mmCoromant Capto C8LF = 320.00LB1 = 320.00Y38

Tech Support