SANDVIK Steel Blank with Coroturn SL Coupling (L570252517B)

SANDVIK Steel Blank with Coroturn SL Coupling L570252517B

Product Details:

Manufacturer part number: L570252517B

Brand: SANDVIK

Price: 321.54

Delivery time: 5 Days


Technical Data:

Customs tariff — weight: 0.149 kg

Machine chuck / socket size: SL type 570 – dia. 25.00 mm

Bracket: L dimension: 25

Tool chuck / socket size: Dia. 34.00 mm

Bracket: Design: Left


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L570252517B

Part Number
L570252517B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Bracket: Design

321.54 €

1 5 Days 0.149SL type 570 – dia. 25.00 mm25Dia. 34.00 mmLeft

Loading...

  1. 1

Basic information

Coolant Yes Bracket: F dimension n/a Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84661031 eClass-5.1 21029112
Type Adapter External or internal machining Internal machining Manufacturer SANDVIK Coromant
Bracket: Clamping technology n/a Customs tariff — country of origin DE

This page is SANDVIK Steel Blank with Coroturn SL Coupling, part number L570252517B.
You can find the detail information about specifications and dimensions on part number L570252517B.

Variation of this product

Part Number
L570162513B
L570202517B
L570324022B
L570404527B
L570504535B
L570604543B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff — weight
(kg)
Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Bracket: Design

260.15 €

1 5 Days 0.08SL type 570 – dia. 16.00 mm25Dia. 26.00 mmLeft

289.38 €

1 5 Days 0.146SL type 570 – dia. 20.00 mm25Dia. 34.00 mmLeft

342.00 €

1 5 Days 0.38SL type 570 – dia. 32.00 mm40Dia. 44.00 mmLeft

359.54 €

1 5 Days 0.65SL type 570 – dia. 40.00 mm45Dia. 54.00 mmLeft

381.46 €

1 5 Days 1.001SL type 570 – dia. 50.00 mm45ø 70.00 mmLeft

437.00 €

1 5 Days 1.57SL type 570 – dia. 60.00 mm45Dia. 86.00 mmLeft

Tech Support