SANDVIK ER Collet (393151604)

SANDVIK ER Collet 393151604

Product Details:

Manufacturer part number: 393151604

Brand: SANDVIK

Price: 120.00

Delivery time: 5 Days


Technical Data:

Other designs: -

Overall length l1 / l21: 27.5 mm

Cooling lubricant: -

Customs tariff weight: 0.024 kg

Machine-side holder size / Coupling size: D1 = 17.00 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

393151604

Part Number
393151604
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Overall length l1 / l21
(mm)
Cooling lubricant Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Customs tariff article number

120.00 €

1 5 Days -27.5-0.024D1 = 17.00 mm-84661020

Loading...

  1. 1

Basic information

Customs tariff weight unit kg eClass-5.1 21021101 Type ER collet chuck
Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1 Customs tariff country of origin DE

This page is SANDVIK ER Collet, part number 393151604.
You can find the detail information about specifications and dimensions on part number 393151604.

Variation of this product

Part Number
39314110175
39314110200
39314110225
393151605
393151606
393151608
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Overall length l1 / l21
(mm)
Cooling lubricant Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Customs tariff article number

88.62 €

1 5 Days ---0.009--84661020

88.62 €

1 5 Days ---0.009--84661020

88.62 €

1 5 Days ---0.009--84661020

120.00 €

1 5 Days -27.5-0.022D1 = 17.00 mm-84661020

120.00 €

1 5 Days -27.5-0.024D1 = 17.00 mm-84661020

120.00 €

1 5 Days -27.5-0.018D1 = 17.00 mm-84661020

Tech Support