Manufacturer part number: 562301005A
Brand: SANDVIK
Price: 336.92 €
Delivery time: 5 Days
Customs tariff weight: 0.115 kg
Machine-side holder size / Coupling size: Holder size 5
Drilling range Dc min - max: ø 55.00 - 70.00 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
562301005A
Part Number
|
---|
562301005A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Drilling range Dc min - max | |
---|---|---|---|---|---|---|---|
336.92 € | 1 | 5 Days | 0.115 | Holder size 5 | ø 55.00 - 70.00 mm |
Loading...
Processing type | Rough machining - bore tolerance IT9 | Customs tariff weight unit | kg | eClass-5.1 | 21029112 |
---|---|---|---|---|---|
Type | Filling piece | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff article number | 84669360 | Customs tariff country of origin | DE |
This page is SANDVIK Cover for Duobore, part number 562301005A.
You can find the detail information about specifications and dimensions on part number 562301005A.
Part Number |
---|
562301001 |
562301002 |
562301003A |
562301004 |
562301006B |
562301007A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Drilling range Dc min - max |
---|---|---|---|---|---|---|---|
189.23 € | 1 | 5 Days | 0.024 | Holder size 1 | ø 25.00 - 32.00 mm | ||
218.46 € | 1 | 5 Days | 0.024 | Holder size 2 | ø 30.00 - 38.00 mm | ||
275.38 € | 1 | 5 Days | 0.041 | Holder size 3 | ø 37.00 - 47.00 mm | ||
292.31 € | 1 | 5 Days | 0.076 | Holder size 4 | ø 46.00 - 56.00 mm | ||
350.77 € | 1 | 5 Days | 0.161 | Holder size 6 | ø 69.00 - 101.00 mm | ||
395.38 € | 1 | 5 Days | 0.293 | Holder size 7 | ø 99.00 - 150.00 mm |