SANDVIK Sleeve for Fine Boring Head (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

39337A2016072

Part Number
39337A2016072
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

290.77 €

1 5 Days

Loading...

  1. 1

Basic information

Holder: Design Neutral Overall length l1 / l21(mm) 18 Customs tariff weight(kg) 0.114
Machine-side holder size / Coupling size ø 20.00 mm Customs tariff weight unit kg Tool-side holder size/ Coupling size ø 16.00 mm
eClass-5.1 21021105 Type Clamping holder Manufacturer SANDVIK COROMANT
Customs tariff weight Pro 1 Customs tariff article number 84661020 Customs tariff country of origin DE

This page is SANDVIK Sleeve for Fine Boring Head, part number 39337A2016072.
You can find the detail information about specifications and dimensions on part number 39337A2016072.

Tech Support