SANDVIK CAT-V to Arbor with Driving Screws Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
V40X10032045
V40Y25050060
V40Y31063070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size

534.92 €

1 5 Days 1LF = 45.00LB1 = 24.50X10

647.46 €

1 5 Days 1.15LF = 60.00LB1 = 39.50Y25

711.77 €

1 5 Days 1.9LF = 70.00LB1 = 50.50Y31

Loading...

  1. 1

Basic information

Coolant Yes Other designs BD2 = 63.50 mm Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84669360 Machine chuck / socket size Steep taper 40 - CAT-V
eClass-5.1 21021104 Bracket: Design Neutral Type Steep taper mounting
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support