SANDVIK HSK to Arbor with Driving Screws Adaptor (HA06X10032055)

SANDVIK HSK to Arbor with Driving Screws Adaptor HA06X10032055

Product Details:

Manufacturer part number: HA06X10032055

Brand: SANDVIK

Price: 553.92

Delivery time: 5 Days


Technical Data:

Customs tariff — weight: 0.8 kg

Other designs: BD1 = 32.00 mm

Total length l1 / l21: LF = 55.00 mm

Bracket: L dimension: LB1 = 28.00

Tool chuck / socket size: X10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HA06X10032055

Part Number
HA06X10032055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Other designs Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size

553.92 €

1 5 Days 0.8BD1 = 32.00 mmLF = 55.00LB1 = 28.00X10

Loading...

  1. 1

Basic information

Coolant Yes Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84669360 Machine chuck / socket size HSK 63 - shape A/C eClass-5.1 21021104
Bracket: Design Neutral Type HSK mounting Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

This page is SANDVIK HSK to Arbor with Driving Screws Adaptor, part number HA06X10032055.
You can find the detail information about specifications and dimensions on part number HA06X10032055.

Variation of this product

Part Number
HA06X22040060
HA06X32063080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff — weight
(kg)
Other designs Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size

608.00 €

1 5 Days 1BD1 = 40.00 mmLF = 60.00LB1 = 33.00X22

735.15 €

1 5 Days 2.2BD1 = 63.00 mmLF = 80.00LB1 = 80.00X32

Tech Support