SANDVIK T-Max U Stack Drill (R4160102702005)

SANDVIK T-Max U Stack Drill R4160102702005

Product Details:

Manufacturer part number: R4160102702005

Brand: SANDVIK

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Hole diameter (drill diameter) D: 27 mm

Customs tariff — weight: 0.41 kg

Grade: 235

Recommended drilling depth l4: 75

Mounting size: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R4160102702005

Part Number
R4160102702005
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Customs tariff — weight
(kg)
Grade Recommended drilling depth l4 Mounting size
(mm)
Total drill length l1 / l1s
(mm)
1 Quote 270.41235752599

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel ISO M M Customs tariff — weight per 1
Drill type Indexable insert drill Customs tariff — weight unit kg ISO P P
Customs tariff — item number 84661038 Drilling tool: Chuck type Whistle notch eClass-5.1 21010103
Core hole for thread size n/a Manufacturer SANDVIK Coromant Coolant supply Internal coolant supply
Customs tariff — country of origin DE Max. drilling depth 2.5 x Dc

This page is SANDVIK T-Max U Stack Drill, part number R4160102702005.
You can find the detail information about specifications and dimensions on part number R4160102702005.

Variation of this product

Part Number
R4160102802005
R4160102902005
R4160103002005
R4160103102005
R4160103202005
R4160103302005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Customs tariff — weight
(kg)
Grade Recommended drilling depth l4 Mounting size
(mm)
Total drill length l1 / l1s
(mm)

-

1 Quote 280.41235752599

-

1 Quote 290.41235752599

-

1 Quote 300.41235752599

-

1 Quote 310.185Indexable insert included9032115

-

1 Quote 320.18Indexable insert included9032115

-

1 Quote 330.21Indexable insert included9032115

Tech Support