Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R840031730A1A1220
Part Number
|
---|
R840031730A1A1220 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | ISO S | ISO H | ISO M | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | CFRP | ISO P | Core hole for thread size | ISO N | ISO K | Drill WZ: Holder type | Holder size (mm) | Cooling lubricant feed | Customs tariff article number | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
172.46 € | 1 | Quote | 3.17 | - | 62 | S | H | M | 0.026 | 1220 | 13 | - | P | n/a | N | K | Straight shank | 6 | Internal cooling lubricant supply | 82075050 | 2-3 x Dc |
Loading...
Customs tariff weight unit | kg | Drill type | Solid carbide drill | eClass-5.1 | 21010101 |
---|---|---|---|---|---|
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |
This page is SANDVIK CoroDrill Delta-C Solid Carbide Drill, part number R840031730A1A1220.
You can find the detail information about specifications and dimensions on part number R840031730A1A1220.
Configure
Basic Attributes
work material
CFRP
Type
Hole diameter (drill diameter) D(mm)
Overall Length L(mm)
ISO S
ISO H
ISO M
Customs tariff weight(kg)
Grade
Recommended drilling depth l4
ISO P
Core hole for thread size
ISO N
ISO K
Drill WZ: Holder type
Holder size(mm)
Cooling lubricant feed
Customs tariff article number
Max. drilling depth
Optional Attributes
Part Number |
---|
8541060005A0N20C |
8541063505A0N20C |
8541070005A0N20C |
R840031750A1A1220 |
R840032030A0A1220 |
R840032030A1A1220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | ISO S | ISO H | ISO M | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | CFRP | ISO P | Core hole for thread size | ISO N | ISO K | Drill WZ: Holder type | Holder size (mm) | Cooling lubricant feed | Customs tariff article number | Max. drilling depth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
467.69 € | 1 | Quote | 6 | - | 82 | - | - | - | 0.04 | N20C | 35 | CFRP | - | n/a | - | - | Straight shank | 6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
551.00 € | 1 | Quote | 6.35 | - | 91 | - | - | - | 0.05 | N20C | 39 | CFRP | - | n/a | - | - | Straight shank | 8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
551.00 € | 1 | Quote | 7 | - | 91 | - | - | - | 0.054 | N20C | 40 | CFRP | - | n/a | - | - | Straight shank | 8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
206.08 € | 1 | Quote | 3.17 | - | 66 | S | H | M | 0.027 | 1220 | 20 | - | P | n/a | N | K | Straight shank | 6 | Internal cooling lubricant supply | 82075050 | 4-5 x Dc | ||
143.38 € | 1 | Quote | 3.2 | - | 62 | S | H | M | 0.026 | 1220 | 13 | - | P | n/a | N | K | Straight shank | 6 | External cooling lubricant supply | 82075050 | 2-3 x Dc | ||
172.46 € | 1 | Quote | 3.2 | - | 62 | S | H | M | 0.027 | 1220 | 13 | - | P | n/a | N | K | Straight shank | 6 | Internal cooling lubricant supply | 82075050 | 2-3 x Dc |