Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R840-0510-30-W0A 1220
Part Number
|
---|
R840-0510-30-W0A 1220 |
Part Number | Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | ISO S | ISO H | ISO M | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | CFRP | ISO P | Core hole for thread size | ISO N | ISO K | Drill WZ: Holder type | Holder size (mm) | Cooling lubricant feed | Customs tariff article number | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 5.1 | - | 66 | S | H | M | 0.02 | 1220 | 18 | - | P | n/a | N | K | Whistle Notch | 6 | External cooling lubricant supply | 82075050 | 2-3 x Dc |
Loading...
Customs tariff weight unit | kg | Drill type | Solid carbide drill | eClass-5.1 | 21010101 |
---|---|---|---|---|---|
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |
This page is SANDVIK CoroDrill Delta-C Solid Carbide Drill, part number R840-0510-30-W0A 1220.
You can find the detail information about specifications and dimensions on part number R840-0510-30-W0A 1220.
Configure
Basic Attributes
work material
CFRP
Type
Hole diameter (drill diameter) D(mm)
Overall Length L(mm)
ISO S
ISO H
ISO M
Customs tariff weight(kg)
Grade
Recommended drilling depth l4
ISO P
Core hole for thread size
ISO N
ISO K
Drill WZ: Holder type
Holder size(mm)
Cooling lubricant feed
Customs tariff article number
Max. drilling depth
Optional Attributes
Part Number |
---|
8541060005A0N20C |
8541063505A0N20C |
8541070005A0N20C |
R840-0520-30-W0A 1220 |
R840-0550-30-W1A 1220 |
R840-0570-30-W1A 1220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | ISO S | ISO H | ISO M | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | CFRP | ISO P | Core hole for thread size | ISO N | ISO K | Drill WZ: Holder type | Holder size (mm) | Cooling lubricant feed | Customs tariff article number | Max. drilling depth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
467.69 € | 1 | Quote | 6 | - | 82 | - | - | - | 0.04 | N20C | 35 | CFRP | - | n/a | - | - | Straight shank | 6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
551.00 € | 1 | Quote | 6.35 | - | 91 | - | - | - | 0.05 | N20C | 39 | CFRP | - | n/a | - | - | Straight shank | 8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
551.00 € | 1 | Quote | 7 | - | 91 | - | - | - | 0.054 | N20C | 40 | CFRP | - | n/a | - | - | Straight shank | 8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 5.2 | - | 66 | S | H | M | 0.031 | 1220 | 18 | - | P | n/a | N | K | Whistle Notch | 6 | External cooling lubricant supply | 82075050 | 2-3 x Dc | ||
- | 1 | Quote | 5.5 | - | 66 | S | H | M | 0.03 | 1220 | 19 | - | P | n/a | N | K | Whistle Notch | 6 | Internal cooling lubricant supply | 82075050 | 2-3 x Dc | ||
- | 1 | Quote | 5.7 | - | 66 | S | H | M | 0.03 | 1220 | 19 | - | P | n/a | N | K | Whistle Notch | 6 | Internal cooling lubricant supply | 82075050 | 2-3 x Dc |