Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8541090005A0N20C |
856.1-0900-05-A0 N20C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | ISO S | ISO H | ISO M | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | CFRP | ISO P | Core hole for thread size | ISO N | ISO K | Drill WZ: Holder type | Holder size (mm) | Cooling lubricant feed | Customs tariff article number | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
660.62 € | 1 | Quote | 9 | - | 103 | - | - | - | 0.095 | N20C | 45 | CFRP | - | n/a | - | - | Straight shank | 10 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 9 | - | 103 | - | - | - | 0.095 | N20C | 45 | CFRP | - | n/a | - | - | Straight shank | 10 | External cooling lubricant supply | 82075050 | 4-5 x Dc |
Loading...
Customs tariff weight unit | kg | Drill type | Solid carbide drill | eClass-5.1 | 21010101 |
---|---|---|---|---|---|
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
work material
ISO S
ISO H
ISO M
ISO P
ISO N
ISO K
Type
Hole diameter (drill diameter) D(mm)
Overall Length L(mm)
Customs tariff weight(kg)
Grade
Recommended drilling depth l4
CFRP
Core hole for thread size
Drill WZ: Holder type
Holder size(mm)
Cooling lubricant feed
Customs tariff article number
Max. drilling depth
Optional Attributes