SANDVIK CoroDrill 880 Drill Body for Cassettes (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
880D065069L503
880D065069L504
880D065069LX503
880D065069LX504
880D065069V803
880D065069V804
880D070074L503
880D070074L504
880D070074LX503
880D070074LX504
880D070074V803
880D070074V804
880D075079L503
880D075079L504
880D075079LX503
880D075079LX504
880D075079V803
880D075079V804
880D080084LX633
880D080084LX634
880D080084V803
880D080084V804
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Customs tariff — weight
(kg)
Bracket: Adjustment angle Machine chuck / socket size Mounting size
(mm)
Drilling tool: Chuck type Large insert / insert holder Max. drilling depth

1,287.62 €

1 5 Days 657-ø 50.00 mm50Cylindrical ISO 976663 x DC

1,629.62 €

1 5 Days 657.7-ø 50.00 mm50Cylindrical ISO 976664 x DC

1,287.62 €

1 Quote 657-ø 50.80 mm50.8Cylindrical ISO 976663 x DC

1,629.62 €

1 Quote 657.7-ø 50.80 mm50.8Cylindrical ISO 976664 x DC

1,287.62 €

1 5 Days 657.2KAPR = 88°Varilock - Ø 80.00 mm80Varilock-3 x DC

1,629.62 €

1 5 Days 657.9KAPR = 88°Varilock - Ø 80.00 mm80Varilock-4 x DC

1,506.85 €

1 5 Days 708.7-ø 50.00 mm50Cylindrical ISO 976663 x DC

1,882.46 €

1 5 Days 7010-ø 50.00 mm50Cylindrical ISO 976664 x DC

1,506.85 €

1 Quote 708.7-ø 50.80 mm50.8Cylindrical ISO 976663 x DC

1,882.46 €

1 Quote 7010-ø 50.80 mm50.8Cylindrical ISO 976664 x DC

1,506.85 €

1 5 Days 708.9KAPR = 88°Varilock - Ø 80.00 mm80Varilock-3 x DC

1,882.46 €

1 5 Days 7010.2KAPR = 88°Varilock - Ø 80.00 mm80Varilock-4 x DC

1,506.85 €

1 5 Days 7510.5-ø 50.00 mm50Cylindrical ISO 976673 x DC

1,882.46 €

1 5 Days 7512.5-ø 50.00 mm50Cylindrical ISO 976674 x DC

1,506.85 €

1 Quote 7510.5-ø 50.80 mm50.8Cylindrical ISO 976673 x DC

1,882.46 €

1 Quote 7512.5-ø 50.80 mm50.8Cylindrical ISO 976674 x DC

1,506.85 €

1 5 Days 7510.7KAPR = 88°Varilock - Ø 80.00 mm80Varilock-3 x DC

1,882.46 €

1 5 Days 7512.7KAPR = 88°Varilock - Ø 80.00 mm80Varilock-4 x DC

2,028.62 €

1 Quote 8012.5-ø 63.50 mm63.5Cylindrical ISO 976673 x DC

2,483.15 €

1 Quote 8014.9-ø 63.50 mm63.5Cylindrical ISO 976674 x DC

2,028.62 €

1 5 Days 8012.5-Varilock - Ø 80.00 mm80Varilock73 x DC

2,483.15 €

1 5 Days 8014.9-Varilock - Ø 80.00 mm80Varilock74 x DC

Loading...

  1. 1

Basic information

work material General Steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper ISO S ° S ISO H ° H
ISO M ° M Customs tariff — weight per 1 Grade Indexable insert included
Drill type Indexable insert drill Customs tariff — weight unit kg ISO P ° P
Customs tariff — item number 82075050 eClass-5.1 21010103 Core hole for thread size n/a
ISO N ° N ISO K ° K Manufacturer SANDVIK Coromant
Coolant supply Internal coolant supply Customs tariff — country of origin DE

Tech Support