Manufacturer part number: WCMX030208R53235
Brand: SANDVIK
Price: 24.85 €
Delivery time: Quote
work material: General Steel[○] / Stainless Steel[○] / Cast Iron[○]
Customs tariff — weight: 0.001 kg
Type recommendation: -
What type of machining is it suitable for?: Good chip control at high cutting speed
ISO application K: K
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WCMX030208R53235
Part Number
|
---|
WCMX030208R53235 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | Type recommendation | What type of machining is it suitable for? | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge | Large insert / insert holder | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.85 € | 1 | Quote | General Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | - | Good chip control at high cutting speed | K | n/a | 0.8 | 3 | 03 02 | 235 | P | WCMX* (80°) | Indexable drill with bore and geometry | M | Center and external blade | - | - | -53 | - |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 |
---|---|---|---|---|---|
Insert clearance angle | 7° | eClass-5.1 | 21011901 | Manufacturer | SANDVIK Coromant |
Grade type | Hard metal | Customs tariff — country of origin | DE |
This page is SANDVIK Coromant U Insert for Drilling, part number WCMX030208R53235.
You can find the detail information about specifications and dimensions on part number WCMX030208R53235.
Configure
Basic Attributes
work material
Type recommendation
ISO application N
ISO application S
Large insert / insert holder
Type
Customs tariff — weight(kg)
What type of machining is it suitable for?
ISO application K
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
Insert type
ISO application M
Insert design
Geometry / cutting edge
Optional Attributes
Part Number |
---|
LCMX030304RWM3040 |
WCMX040208R53235 |
WCMX050304RWM3040 |
WCMX06T304RWM3040 |
WCMX06T308GM1125 |
WCMX06T308GM4235 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Customs tariff — weight (kg) | Type recommendation | What type of machining is it suitable for? | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge | Large insert / insert holder |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.54 € | 1 | Quote | Cast Iron[◯] / General Steel[◯] | 0.002 | P|K | Stable machining conditions and open tolerance bores | K — first option | n/a | 0.4 | 2 | 03 03 | 3040 | P — first option | LCMX* | Indexable drill with bore and geometry | - | Outer cutting | - | - | Wiper | - | ||
24.85 € | 1 | Quote | Cast Iron[◯] / General Steel[◯] / Stainless Steel[◯] | 0.002 | - | Good chip control at high cutting speed | K | n/a | 0.8 | 3 | 04 02 | 235 | P | WCMX* (80°) | Indexable drill with bore and geometry | M | Center and external blade | - | - | -53 | - | ||
28.54 € | 1 | Quote | Cast Iron[◯] / General Steel[◯] | 0.002 | P|K | Stable machining conditions and open tolerance bores | K — first option | n/a | 0.4 | 3 | 05 03 | 3040 | P — first option | WCMX* (80°) | Indexable drill with bore and geometry | - | Outer cutting | - | - | Wiper | - | ||
31.15 € | 1 | Quote | Cast Iron[◯] / General Steel[◯] | 0.004 | P|K | Stable machining conditions and open tolerance bores | K — first option | n/a | 0.4 | 3 | 06 T3 | 3040 | P — first option | WCMX* (80°) | Indexable drill with bore and geometry | - | Outer cutting | - | - | Wiper | - | ||
24.38 € | 1 | Quote | Cast Iron[◯] / General Steel[◯] | 0.005 | - | Core drilling | K | 6.52 | 0.8 | 3 | - | 1125 | P | WCMX* (80°) | One-sided screw-on plate with bore and geometry | - | Neutral | - | - | GM | 6 | ||
24.38 € | 1 | Quote | Cast Iron[◯] / General Steel[◯] / Stainless Steel[◯] | 0.005 | - | Core drilling | K | 6.52 | 0.8 | 3 | - | 4235 | P | WCMX* (80°) | One-sided screw-on plate with bore and geometry | M | Neutral | - | - | GM | 6 |