Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
880D0690V8004
Part Number
|
---|
880D0690V8004 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | work material | Overall Length L (mm) | Customs tariff — weight (kg) | Other designs | Bracket: Adjustment angle | Recommended drilling depth l4 | Customs tariff — item number | Machine chuck / socket size | Mounting size (mm) | Total drill length l1 / l1s | Mounting size | Drilling tool: Chuck type | Total drill length l1 / l1s (mm) | Large insert / insert holder | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,624.92 € | 1 | 5 Days | 69 | 281.77 | General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 364 | 8.1 | PL = 1.30 mm | KAPR = 88° | LU = 276.00 mm | 84661038 | Varilock - Ø 80.00 mm | 80 | LF = 344.73 mm | - | Varilock | - | 6 | 4 x DC |
Loading...
ISO S | ° S | ISO H | ° H | ISO M | ° M |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Grade | Indexable insert included | Drill type | Indexable insert drill |
Customs tariff — weight unit | kg | ISO P | ° P | eClass-5.1 | 21010103 |
Core hole for thread size | n/a | ISO N | ° N | ISO K | ° K |
Manufacturer | SANDVIK Coromant | Coolant supply | Internal coolant supply | Customs tariff — country of origin | DE |
This page is SANDVIK CoroDrill 880 Indexable Insert Drill, part number 880D0690V8004.
You can find the detail information about specifications and dimensions on part number 880D0690V8004.
Configure
Basic Attributes
work material
Mounting size
Total drill length l1 / l1s(mm)
Type
Hole diameter (drill diameter) D(mm)
Groove Length L(mm)
Overall Length L(mm)
Customs tariff — weight(kg)
Other designs
Bracket: Adjustment angle
Recommended drilling depth l4
Customs tariff — item number
Machine chuck / socket size
Mounting size(mm)
Total drill length l1 / l1s
Drilling tool: Chuck type
Large insert / insert holder
Max. drilling depth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
880D0650LX5004 |
880D0650V8003 |
880D0650V8004 |
880D0700L5003 |
880D0700L5004 |
880D0700LX5003 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | work material | Overall Length L (mm) | Customs tariff — weight (kg) | Other designs | Bracket: Adjustment angle | Recommended drilling depth l4 | Customs tariff — item number | Machine chuck / socket size | Mounting size (mm) | Total drill length l1 / l1s | Mounting size | Drilling tool: Chuck type | Total drill length l1 / l1s (mm) | Large insert / insert holder | Max. drilling depth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,624.92 € | 1 | 5 Days | 65 | - | Aluminum[◯] / Cast Iron[◯] / Copper[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | - | 7.9 | - | - | 276 | 82075050 | ø 50.80 mm | 50.8 | - | - | Cylindrical ISO 9766 | 344 | 6 | 4 x DC | ||
2,282.92 € | 1 | 5 Days | 65 | 212.77 | Aluminum[◯] / Cast Iron[◯] / Copper[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 295 | 7.4 | PL = 1.30 mm | KAPR = 88° | LU = 207.00 mm | 84661038 | Varilock - Ø 80.00 mm | 80 | LF = 275.73 mm | - | Varilock | - | 6 | 3 x DC | ||
2,624.92 € | 1 | 5 Days | 65 | 281.77 | Aluminum[◯] / Cast Iron[◯] / Copper[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 364 | 8.1 | PL = 1.30 mm | KAPR = 88° | LU = 276.00 mm | 84661038 | Varilock - Ø 80.00 mm | 80 | LF = 344.73 mm | - | Varilock | - | 6 | 4 x DC | ||
2,502.15 € | 1 | 5 Days | 70 | - | Aluminum[◯] / Cast Iron[◯] / Copper[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | - | 8.9 | - | - | 222 | 82075050 | ø 50.00 mm | 50 | - | - | Cylindrical ISO 9766 | 300 | 6 | 3 x DC | ||
2,877.77 € | 1 | 5 Days | 70 | - | Aluminum[◯] / Cast Iron[◯] / Copper[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | - | 10.2 | - | - | 296 | 82075050 | ø 50.00 mm | 50 | - | - | Cylindrical ISO 9766 | 374 | 6 | 4 x DC | ||
2,502.15 € | 1 | 5 Days | 70 | - | Aluminum[◯] / Cast Iron[◯] / Copper[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | - | 8.9 | - | - | 222 | 82075050 | ø 50.80 mm | 50.8 | - | - | Cylindrical ISO 9766 | 300 | 6 | 3 x DC |