SANDVIK CoroDrill 880 Indexable Insert Drill (Part Numbers)

SANDVIK CoroDrill 880 Indexable Insert Drill
[Specifications]
・Drill type: Indexable insert drill
・eClass-5.1: 21010103

[Features]
・Wiper geometry for best surface finish or higher feed possibilities
・Optimized chip channels for accelerated chip evacuation
・Easy identification thanks to laser marking with drill, insert, and screw codes on the drill shank
・Two or four cutting edges depending on drill diameter
・Optimized geometries assure high performance in most materials
・Optimized grades assure longer insert tool life

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
880D0650L5003
880D0650L5004
880D0650LX5003
880D0650LX5004
880D0650V8003
880D0650V8004
880D0660L5003
880D0660L5004
880D0660LX5003
880D0660LX5004
880D0660V8003
880D0660V8004
880D0670L5003
880D0670L5004
880D0670LX5003
880D0670LX5004
880D0670V8003
880D0670V8004
880D0680L5003
880D0680L5004
880D0680LX5003
880D0680LX5004
880D0680V8003
880D0680V8004
880D0690L5003
880D0690L5004
880D0690LX5003
880D0690LX5004
880D0690V8003
880D0690V8004
880D0700L5003
880D0700L5004
880D0700LX5003
880D0700LX5004
880D0700V8003
880D0700V8004
880D0710L5003
880D0710L5004
880D0710LX5003
880D0710LX5004
880D0710V8003
880D0710V8004
880D0720L5003
880D0720L5004
880D0720LX5003
880D0720LX5004
880D0720V8003
880D0720V8004
880D0730L5003
880D0730L5004
880D0730LX5003
880D0730LX5004
880D0730V8003
880D0730V8004
880D0740L5003
880D0740L5004
880D0740LX5003
880D0740LX5004
880D0740V8003
880D0740V8004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Customs tariff — weight
(kg)
Other designs Bracket: Adjustment angle Recommended drilling depth l4 Customs tariff — item number Machine chuck / socket size Mounting size
(mm)
Total drill length l1 / l1s Mounting size Drilling tool: Chuck type Total drill length l1 / l1s
(mm)
Large insert / insert holder Max. drilling depth

2,282.92 €

1 5 Days 65-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.2--20782075050ø 50.00 mm50--Cylindrical ISO 976627563 x DC

2,624.92 €

1 5 Days 65-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.9--27682075050ø 50.00 mm50--Cylindrical ISO 976634464 x DC

2,282.92 €

1 5 Days 65-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.2--20782075050ø 50.80 mm50.8--Cylindrical ISO 976627563 x DC

2,624.92 €

1 5 Days 65-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.9--27682075050ø 50.80 mm50.8--Cylindrical ISO 976634464 x DC

2,282.92 €

1 5 Days 65212.77General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]2957.4PL = 1.30 mmKAPR = 88°LU = 207.00 mm84661038Varilock - Ø 80.00 mm80LF = 275.73 mm-Varilock-63 x DC

2,624.92 €

1 5 Days 65281.77General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]3648.1PL = 1.30 mmKAPR = 88°LU = 276.00 mm84661038Varilock - Ø 80.00 mm80LF = 344.73 mm-Varilock-64 x DC

2,282.92 €

1 5 Days 66-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.2--20782075050ø 50.00 mm50--Cylindrical ISO 976627563 x DC

2,624.92 €

1 5 Days 66-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.9--27682075050ø 50.00 mm50--Cylindrical ISO 976634464 x DC

2,282.92 €

1 5 Days 66-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.2--20782075050ø 50.80 mm50.8--Cylindrical ISO 976627563 x DC

2,624.92 €

1 5 Days 66-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.9--27382075050ø 50.80 mm50.8--Cylindrical ISO 976634464 x DC

2,282.92 €

1 5 Days 66212.77General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]2957.4PL = 1.30 mmKAPR = 88°LU = 207.00 mm84661038Varilock - Ø 80.00 mm80LF = 275.73 mm-Varilock-63 x DC

2,624.92 €

1 5 Days 66281.77General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]3648.1PL = 1.30 mmKAPR = 88°LU = 276.00 mm84661038Varilock - Ø 80.00 mm80LF = 344.73 mm-Varilock-64 x DC

2,282.92 €

1 5 Days 67-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.2--20782075050ø 50.00 mm50--Cylindrical ISO 976627563 x DC

2,624.92 €

1 5 Days 67-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.9--27682075050ø 50.00 mm50--Cylindrical ISO 976634464 x DC

2,282.92 €

1 5 Days 67-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.2--20782075050ø 50.80 mm50.8--Cylindrical ISO 976627563 x DC

2,624.92 €

1 5 Days 67-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.9--27682075050ø 50.80 mm50.8--Cylindrical ISO 976634464 x DC

2,282.92 €

1 5 Days 67212.77General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]2957.4PL = 1.30 mmKAPR = 88°LU = 207.00 mm84661038Varilock - Ø 80.00 mm80LF = 275.73 mm-Varilock-63 x DC

2,624.92 €

1 5 Days 67281.77General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]3648.1PL = 1.30 mmKAPR = 88°LU = 276.00 mm84661038Varilock - Ø 80.00 mm80LF = 344.73 mm-Varilock-64 x DC

2,282.92 €

1 5 Days 68-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.2--20782075050ø 50.00 mm50--Cylindrical ISO 976627563 x DC

2,624.92 €

1 5 Days 68-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.9--27682075050ø 50.00 mm50--Cylindrical ISO 976634464 x DC

2,282.92 €

1 5 Days 68-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.2--20782075050ø 50.80 mm50.8--Cylindrical ISO 976627563 x DC

2,624.92 €

1 5 Days 68-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.9--27682075050ø 50.80 mm50.8--Cylindrical ISO 976634464 x DC

2,282.92 €

1 5 Days 68212.77General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]2957.4PL = 1.30 mmKAPR = 88°LU = 207.00 mm84661038Varilock - Ø 80.00 mm80LF = 275.73 mm-Varilock-63 x DC

2,624.92 €

1 5 Days 68281.77General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]3648.1PL = 1.30 mmKAPR = 88°LU = 276.00 mm84661038Varilock - Ø 80.00 mm80LF = 344.73 mm-Varilock-64 x DC

2,282.92 €

1 5 Days 69-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.2--20782075050ø 50.00 mm50--Cylindrical ISO 976627563 x DC

2,624.92 €

1 5 Days 69-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.9--27682075050ø 50.00 mm50--Cylindrical ISO 976634464 x DC

2,282.92 €

1 5 Days 69-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.2--20782075050ø 50.80 mm50.8--Cylindrical ISO 976627563 x DC

2,624.92 €

1 5 Days 69-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-7.9--27682075050ø 50.80 mm50.8--Cylindrical ISO 976634464 x DC

2,282.92 €

1 5 Days 69212.77General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]2957.4PL = 1.30 mmKAPR = 88°LU = 207.00 mm84661038Varilock - Ø 80.00 mm80LF = 275.73 mm-Varilock-63 x DC

2,624.92 €

1 5 Days 69281.77General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]3648.1PL = 1.30 mmKAPR = 88°LU = 276.00 mm84661038Varilock - Ø 80.00 mm80LF = 344.73 mm-Varilock-64 x DC

2,502.15 €

1 5 Days 70-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-8.9--22282075050ø 50.00 mm50--Cylindrical ISO 976630063 x DC

2,877.77 €

1 5 Days 70-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-10.2--29682075050ø 50.00 mm50--Cylindrical ISO 976637464 x DC

2,502.15 €

1 5 Days 70-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-8.9--22282075050ø 50.80 mm50.8--Cylindrical ISO 976630063 x DC

2,877.77 €

1 5 Days 70-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-10.2--29682075050ø 50.80 mm50.8--Cylindrical ISO 976637464 x DC

2,502.15 €

1 5 Days 70249.63General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]3209.1PL = 1.40 mmKAPR = 88°LU = 222.00 mm84661038Varilock - Ø 80.00 mm80LF = 300.63 mm-Varilock-63 x DC

2,877.77 €

1 5 Days 70323.63General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]39410.4PL = 1.40 mmKAPR = 88°LU = 296.00 mm84661038Varilock - Ø 80.00 mm80LF = 374.63 mm-Varilock-64 x DC

2,502.15 €

1 5 Days 71-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-8.9--22282075050ø 50.00 mm50--Cylindrical ISO 976630063 x DC

2,877.77 €

1 5 Days 71-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-10.2--29682075050ø 50.00 mm50--Cylindrical ISO 976637464 x DC

2,502.15 €

1 5 Days 71-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-8.9--22282075050ø 50.80 mm50.8--Cylindrical ISO 976630063 x DC

2,877.77 €

1 5 Days 71-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-10.2--29682075050ø 50.80 mm50.8--Cylindrical ISO 976637464 x DC

2,502.15 €

1 5 Days 71249.63General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]3209.1PL = 1.40 mmKAPR = 88°LU = 222.00 mm84661038Varilock - Ø 80.00 mm80LF = 300.63 mm-Varilock-63 x DC

2,877.77 €

1 5 Days 71323.63General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]39410.4PL = 1.40 mmKAPR = 88°LU = 296.00 mm84661038Varilock - Ø 80.00 mm80LF = 374.63 mm-Varilock-64 x DC

2,502.15 €

1 5 Days 72-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-8.9--22282075050ø 50.00 mm50--Cylindrical ISO 976630063 x DC

2,877.77 €

1 5 Days 72-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-10.2--29682075050ø 50.00 mm50--Cylindrical ISO 976637464 x DC

2,502.15 €

1 5 Days 72-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-8.9--22282075050ø 50.80 mm50.8--Cylindrical ISO 976630063 x DC

2,877.77 €

1 5 Days 72-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-10.2--29682075050ø 50.80 mm50.8--Cylindrical ISO 976637464 x DC

2,502.15 €

1 5 Days 72249.63General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]3209.1PL = 1.40 mmKAPR = 88°LU = 222.00 mm84661038Varilock - Ø 80.00 mm80LF = 300.63 mm-Varilock-63 x DC

2,877.77 €

1 5 Days 72323.63General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]39410.4PL = 1.40 mmKAPR = 88°LU = 296.00 mm84661038Varilock - Ø 80.00 mm80LF = 374.63 mm-Varilock-64 x DC

2,502.15 €

1 5 Days 73-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-8.9--22282075050ø 50.00 mm50--Cylindrical ISO 976630063 x DC

2,877.77 €

1 5 Days 73-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-10.2--29682075050ø 50.00 mm50--Cylindrical ISO 976637464 x DC

2,502.15 €

1 5 Days 73-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-8.9--22282075050ø 50.80 mm50.8--Cylindrical ISO 976630063 x DC

2,877.77 €

1 5 Days 73-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-10.2--29682075050ø 50.80 mm50.8--Cylindrical ISO 976637464 x DC

2,502.15 €

1 5 Days 73249.63General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]3209.1PL = 1.40 mmKAPR = 88°LU = 222.00 mm84661038Varilock - Ø 80.00 mm80LF = 300.63 mm-Varilock-63 x DC

2,877.77 €

1 5 Days 73323.63General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]39410.4PL = 1.40 mmKAPR = 88°LU = 296.00 mm84661038Varilock - Ø 80.00 mm80LF = 374.63 mm-Varilock-64 x DC

2,502.15 €

1 5 Days 74-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-8.9--22282075050ø 50.00 mm50--Cylindrical ISO 976630063 x DC

2,877.77 €

1 5 Days 74-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-10.2--29682075050ø 50.00 mm50--Cylindrical ISO 976637464 x DC

2,502.15 €

1 5 Days 74-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-8.9--22282075050ø 50.80 mm50.8--Cylindrical ISO 976630063 x DC

2,877.77 €

1 5 Days 74-General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]-10.2--29682075050ø 50.80 mm50.8--Cylindrical ISO 976637464 x DC

2,502.15 €

1 5 Days 74249.63General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]3209.1PL = 1.40 mmKAPR = 88°LU = 222.00 mm84661038Varilock - Ø 80.00 mm80LF = 300.63 mm-Varilock-63 x DC

2,877.77 €

1 5 Days 74323.63General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]39410.4PL = 1.40 mmKAPR = 88°LU = 296.00 mm84661038Varilock - Ø 80.00 mm80LF = 374.63 mm-Varilock-64 x DC

Loading...

Basic information

ISO S ° S ISO H ° H ISO M ° M
Customs tariff — weight per 1 Grade Indexable insert included Drill type Indexable insert drill
Customs tariff — weight unit kg ISO P ° P eClass-5.1 21010103
Core hole for thread size n/a ISO N ° N ISO K ° K
Manufacturer SANDVIK Coromant Coolant supply Internal coolant supply Customs tariff — country of origin DE

Tech Support