Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
860.1-0340-010A1-MM 2214
Part Number
|
---|
860.1-0340-010A1-MM 2214 |
Part Number | Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | Customs tariff — weight (kg) | ISO M | Customs tariff weight (kg) | Customs tariff — weight per | Grade | Customs tariff weight unit | Recommended drilling depth l4 | Drill type | Customs tariff — weight unit | ISO P | Customs tariff — item number | Mounting size (mm) | Drilling tool: Chuck type | Core hole for thread size | Total drill length l1 / l1s (mm) | ISO N | Manufacturer | Customs tariff weight Pro | Drill WZ: Holder type | Holder size (mm) | Cooling lubricant feed | Coolant supply | Customs tariff — country of origin | Customs tariff article number | Max. drilling depth | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 3.4 | Stainless Steel[○] | 62 | - | ° M | 0.016 | - | 2214 | kg | 14 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE |
Loading...
eClass-5.1 | 21010101 |
---|
This page is SANDVIK CoroDrill 860 Solid Carbide Drill, part number 860.1-0340-010A1-MM 2214.
You can find the detail information about specifications and dimensions on part number 860.1-0340-010A1-MM 2214.
Configure
Basic Attributes
Customs tariff — weight(kg)
Customs tariff — weight per
Customs tariff — weight unit
ISO P
Customs tariff — item number
Mounting size(mm)
Drilling tool: Chuck type
Total drill length l1 / l1s(mm)
ISO N
Coolant supply
Customs tariff — country of origin
Type
Hole diameter (drill diameter) D(mm)
work material
Overall Length L(mm)
ISO M
Customs tariff weight(kg)
Grade
Customs tariff weight unit
Recommended drilling depth l4
Drill type
Core hole for thread size
Manufacturer
Customs tariff weight Pro
Drill WZ: Holder type
Holder size(mm)
Cooling lubricant feed
Customs tariff article number
Max. drilling depth
Customs tariff country of origin
Optional Attributes
Part Number |
---|
860.1-0320-010A1-MM 2214 |
860.1-0320-021A0-PM 4234 |
860.1-0340-016A0-PM 4234 |
860.1-0340-021A0-PM 4234 |
860.1-0345-016A1-PM 4234 |
860.1-0345-021A1-PM 4234 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | Customs tariff — weight (kg) | ISO M | Customs tariff weight (kg) | Customs tariff — weight per | Grade | Customs tariff weight unit | Recommended drilling depth l4 | Drill type | Customs tariff — weight unit | ISO P | Customs tariff — item number | Mounting size (mm) | Drilling tool: Chuck type | Core hole for thread size | Total drill length l1 / l1s (mm) | ISO N | Manufacturer | Customs tariff weight Pro | Drill WZ: Holder type | Holder size (mm) | Cooling lubricant feed | Coolant supply | Customs tariff — country of origin | Customs tariff article number | Max. drilling depth | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 3.2 | Stainless Steel[◯] | 62 | - | ° M | 0.016 | - | 2214 | kg | 14 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | ||
- | 1 | Quote | 3.2 | General Steel[◯] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | External cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | ||
- | 1 | Quote | 3.4 | General Steel[◯] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | M4 65% | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | External cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | ||
- | 1 | Quote | 3.4 | General Steel[◯] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | External cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | ||
- | 1 | Quote | 3.45 | General Steel[◯] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | 8-32 UNC | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | ||
- | 1 | Quote | 3.45 | General Steel[◯] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE |