SANDVIK CoroDrill 860 Solid Carbide Drill (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

86010350021A0PM4234

Part Number
86010350021A0PM4234
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
work material Overall Length L
(mm)
Customs tariff — weight
(kg)
ISO M Customs tariff weight
(kg)
Customs tariff — weight per Grade Customs tariff weight unit Recommended drilling depth l4 Drill type Customs tariff — weight unit ISO P Customs tariff — item number Mounting size
(mm)
Drilling tool: Chuck type Core hole for thread size Total drill length l1 / l1s
(mm)
ISO N Manufacturer Customs tariff weight Pro Drill WZ: Holder type Holder size
(mm)
Cooling lubricant feed Coolant supply Customs tariff — country of origin Customs tariff article number Max. drilling depth Customs tariff country of origin

166.62 €

1 Quote 3.5General Steel[○]66--0.017-4234kg21Solid carbide drill-° P---8-32 UNC--SANDVIK COROMANT1Straight shank6External cooling lubricant supply--820750504-5 x DCDE

Loading...

  1. 1

Basic information

eClass-5.1 21010101

This page is SANDVIK CoroDrill 860 Solid Carbide Drill, part number 86010350021A0PM4234.
You can find the detail information about specifications and dimensions on part number 86010350021A0PM4234.

Variation of this product

Part Number
860.1-0340-016A0-PM 4234
860.1-0340-021A0-PM 4234
860.1-0345-016A1-PM 4234
86010350021A1PM4234
86010350028A1MM2214
86010350028A1NMH10F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
work material Overall Length L
(mm)
Customs tariff — weight
(kg)
ISO M Customs tariff weight
(kg)
Customs tariff — weight per Grade Customs tariff weight unit Recommended drilling depth l4 Drill type Customs tariff — weight unit ISO P Customs tariff — item number Mounting size
(mm)
Drilling tool: Chuck type Core hole for thread size Total drill length l1 / l1s
(mm)
ISO N Manufacturer Customs tariff weight Pro Drill WZ: Holder type Holder size
(mm)
Cooling lubricant feed Coolant supply Customs tariff — country of origin Customs tariff article number Max. drilling depth Customs tariff country of origin

-

1 Quote 3.4General Steel[◯]62--0.017-4234kg16Solid carbide drill-° P---M4 65%--SANDVIK COROMANT1Straight shank6External cooling lubricant supply--820750502-3 x DCDE

-

1 Quote 3.4General Steel[◯]66--0.017-4234kg21Solid carbide drill-° P---n/a--SANDVIK COROMANT1Straight shank6External cooling lubricant supply--820750504-5 x DCDE

-

1 Quote 3.45General Steel[◯]62--0.017-4234kg16Solid carbide drill-° P---8-32 UNC--SANDVIK COROMANT1Straight shank6Internal cooling lubricant supply--820750502-3 x DCDE

200.23 €

1 Quote 3.5General Steel[◯]66--0.017-4234kg21Solid carbide drill-° P---8-32 UNC--SANDVIK COROMANT1Straight shank6Internal cooling lubricant supply--820750504-5 x DCDE

314.23 €

1 Quote 3.5Stainless Steel[◯]74-° M0.015-2214kg29Solid carbide drill-----n/a--SANDVIK COROMANT1Straight shank6Internal cooling lubricant supply--820750507-8 x DCDE

286.46 €

1 Quote 3.5Aluminum[◯]77--0.018-H10Fkg28Solid carbide drill-----n/a-° NSANDVIK COROMANT1Straight shank6Internal cooling lubricant supply--820750507-8 x DCDE

Tech Support