Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
86010380011A1MM2214
Part Number
|
---|
86010380011A1MM2214 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | Customs tariff — weight (kg) | ISO M | Customs tariff weight (kg) | Customs tariff — weight per | Grade | Customs tariff weight unit | Recommended drilling depth l4 | Drill type | Customs tariff — weight unit | ISO P | Customs tariff — item number | Mounting size (mm) | Drilling tool: Chuck type | Core hole for thread size | Total drill length l1 / l1s (mm) | ISO N | Manufacturer | Customs tariff weight Pro | Drill WZ: Holder type | Holder size (mm) | Cooling lubricant feed | Coolant supply | Customs tariff — country of origin | Customs tariff article number | Max. drilling depth | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
166.62 € | 1 | Quote | 3.8 | Stainless Steel[○] | 66 | - | ° M | 0.016 | - | 2214 | kg | 17 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE |
Loading...
eClass-5.1 | 21010101 |
---|
This page is SANDVIK CoroDrill 860 Solid Carbide Drill, part number 86010380011A1MM2214.
You can find the detail information about specifications and dimensions on part number 86010380011A1MM2214.
Configure
Basic Attributes
Customs tariff — weight(kg)
Customs tariff — weight per
Customs tariff — weight unit
ISO P
Customs tariff — item number
Mounting size(mm)
Drilling tool: Chuck type
Total drill length l1 / l1s(mm)
ISO N
Coolant supply
Customs tariff — country of origin
Type
Hole diameter (drill diameter) D(mm)
work material
Overall Length L(mm)
ISO M
Customs tariff weight(kg)
Grade
Customs tariff weight unit
Recommended drilling depth l4
Drill type
Core hole for thread size
Manufacturer
Customs tariff weight Pro
Drill WZ: Holder type
Holder size(mm)
Cooling lubricant feed
Customs tariff article number
Max. drilling depth
Customs tariff country of origin
Optional Attributes
Part Number |
---|
860.1-0340-016A0-PM 4234 |
860.1-0340-021A0-PM 4234 |
860.1-0345-016A1-PM 4234 |
86010380018A1PM4234 |
86010380019A1MM2214 |
86010380030A1MM2214 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | Customs tariff — weight (kg) | ISO M | Customs tariff weight (kg) | Customs tariff — weight per | Grade | Customs tariff weight unit | Recommended drilling depth l4 | Drill type | Customs tariff — weight unit | ISO P | Customs tariff — item number | Mounting size (mm) | Drilling tool: Chuck type | Core hole for thread size | Total drill length l1 / l1s (mm) | ISO N | Manufacturer | Customs tariff weight Pro | Drill WZ: Holder type | Holder size (mm) | Cooling lubricant feed | Coolant supply | Customs tariff — country of origin | Customs tariff article number | Max. drilling depth | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 3.4 | General Steel[◯] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | M4 65% | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | External cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | ||
- | 1 | Quote | 3.4 | General Steel[◯] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | External cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | ||
- | 1 | Quote | 3.45 | General Steel[◯] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | 8-32 UNC | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | ||
166.62 € | 1 | Quote | 3.8 | General Steel[◯] | 66 | - | - | 0.018 | - | 4234 | kg | 18 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | ||
200.23 € | 1 | Quote | 3.8 | Stainless Steel[◯] | 74 | - | ° M | 0.016 | - | 2214 | kg | 29 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | ||
314.23 € | 1 | Quote | 3.8 | Stainless Steel[◯] | 85 | - | ° M | 0.016 | - | 2214 | kg | 38 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE |