Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8800704W06HPGM4334
Part Number
|
---|
8800704W06HPGM4334 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | ISO application K | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.31 € | 1 | Quote | General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.007 | H | - | - | Low - medium feed speed | K | 0.6 | 4 | 880-size 07 | 4334 | P | 880-size 07 | M | Outer cutting | - | - | GM |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 |
---|---|---|---|---|---|
Insert clearance angle | n/s | eClass-5.1 | 21011901 | Insert type | One-sided screw-on plate with geometry |
Manufacturer | SANDVIK Coromant | Grade type | Hard metal | Customs tariff — country of origin | DE |
This page is SANDVIK CoroDrill 880 Insert for Drilling, part number 8800704W06HPGM4334.
You can find the detail information about specifications and dimensions on part number 8800704W06HPGM4334.
Configure
Basic Attributes
work material
Type recommendation
Other designs
ISO application N
ISO application S
Type
Customs tariff — weight(kg)
ISO application H
What type of machining is it suitable for?
ISO application K
Corner radius RE(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
ISO application M
Insert design
Geometry / cutting edge
Optional Attributes
Part Number |
---|
880-02 02 W05H-P-GR 4044 |
880-02 02 W05H-P-GT 4044 |
880-02 02 W05H-P-LM 4044 |
8800704W06HPGM4344 |
8800704W10HPLM4324 |
8800704W10HPLM4334 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | ISO application K | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 0.001 | H | P|K | - | Low - high feed speed | K — first option | 0.5 | 4 | 880-size 02 | 4044 | P — first option | 880-size 02 | M | Outer cutting | N | S | GR | ||
- | 1 | Quote | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 0.001 | H | - | - | Low - high feed speed | K | 0.5 | 4 | 880-size 02 | 4044 | P | 880-size 02 | M | Outer cutting | N | S | GT | ||
- | 1 | Quote | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 0.001 | H | P|N|S | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 02 | 4044 | P — first option | 880-size 02 | M | Outer cutting | N - 1. option | S — first option | LM | ||
34.31 € | 1 | Quote | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 0.007 | H | - | IC = 12.70 mm | Medium feed speed | K | 0.6 | 4 | 880-size 07 | 4344 | P | 880-size 07 | M | Outer cutting | N | S | GM | ||
34.31 € | 1 | Quote | Cast Iron[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 0.007 | H | - | - | Low - medium feed speed | K | 1 | 4 | 880-size 07 | 4324 | P | 880-size 07 | M | Outer cutting | - | - | LM | ||
34.31 € | 1 | Quote | Cast Iron[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 0.007 | H | - | - | Low - medium feed speed | K | 1 | 4 | 880-size 07 | 4334 | P | 880-size 07 | M | Outer cutting | - | - | LM |