Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
880-05 03 W08H-P-GT 4044
Part Number
|
---|
880-05 03 W08H-P-GT 4044 |
Part Number | Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | ISO application K | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.026 | H | - | - | Low - high feed speed | K | 0.8 | 4 | 880-size 05 | 4044 | P | 880-size 05 | M | Outer cutting | N | S | GT |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 |
---|---|---|---|---|---|
Insert clearance angle | n/s | eClass-5.1 | 21011901 | Insert type | One-sided screw-on plate with geometry |
Manufacturer | SANDVIK Coromant | Grade type | Hard metal | Customs tariff — country of origin | DE |
This page is SANDVIK CoroDrill 880 Insert for Drilling, part number 880-05 03 W08H-P-GT 4044.
You can find the detail information about specifications and dimensions on part number 880-05 03 W08H-P-GT 4044.
Configure
Basic Attributes
work material
Type recommendation
Other designs
Type
Customs tariff — weight(kg)
ISO application H
What type of machining is it suitable for?
ISO application K
Corner radius RE(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
ISO application M
Insert design
ISO application N
ISO application S
Geometry / cutting edge
Optional Attributes
Part Number |
---|
880-02 02 W05H-P-GR 4044 |
880-02 02 W05H-P-GT 4044 |
880-02 02 W05H-P-LM 4044 |
880-05 03 W08H-P-LM 4044 |
880-06 04 W06H-P-GM 4044 |
880-06 04 W08H-P-LM 4044 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | ISO application K | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 0.001 | H | P|K | - | Low - high feed speed | K — first option | 0.5 | 4 | 880-size 02 | 4044 | P — first option | 880-size 02 | M | Outer cutting | N | S | GR | ||
- | 1 | Quote | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 0.001 | H | - | - | Low - high feed speed | K | 0.5 | 4 | 880-size 02 | 4044 | P | 880-size 02 | M | Outer cutting | N | S | GT | ||
- | 1 | Quote | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 0.001 | H | P|N|S | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 02 | 4044 | P — first option | 880-size 02 | M | Outer cutting | N - 1. option | S — first option | LM | ||
- | 1 | Quote | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 0.003 | H | - | - | Low - medium feed speed | K | 0.8 | 4 | 880-size 05 | 4044 | P | 880-size 05 | M | Outer cutting | N | S | LM | ||
- | 1 | Quote | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 0.003 | H — first option | H | - | Low - medium feed speed | K | 0.6 | 4 | 880-size 06 | 4044 | P | 880-size 06 | M | Outer cutting | N | S | GM | ||
- | 1 | Quote | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / General Steel[◯] / Stainless Steel[◯] / High Hardness Steel[◯] | 0.003 | H | - | - | Low - medium feed speed | K | 0.8 | 4 | 880-size 06 | 4044 | P | 880-size 06 | M | Outer cutting | N | S | LM |