SANDVIK CoroDrill 870 Drill Tip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
870-1000-6-GP 4234
870-1000-6-KM 3234
870-1000-6-MM 2234
870-1000-6-PM 4234
870-1010-6-GP 4234
870-1010-6-KM 3234
870-1010-6-MM 2234
870-1010-6-PM 4234
870-1020-6-GP 4234
870-1020-6-KM 3234
870-1020-6-MM 2234
870-1020-6-PM 4234
870-1030-6-GP 4234
870-1030-6-KM 3234
870-1030-6-MM 2234
870-1030-6-PM 4234
870-1040-6-GP 4234
870-1040-6-KM 3234
870-1040-6-MM 2234
870-1040-6-PM 4234
870-1050-7-GP 4234
870-1050-7-KM 3234
870-1050-7-MM 2234
870-1050-7-PM 4234
870-1060-7-GP 4234
870-1060-7-KM 3234
870-1060-7-MM 2234
870-1060-7-PM 4234
870-1070-7-GP 4234
870-1070-7-KM 3234
870-1070-7-MM 2234
870-1070-7-PM 4234
870-1080-7-GP 4234
870-1080-7-KM 3234
870-1080-7-MM 2234
870-1080-7-PM 4234
870-1090-7-GP 4234
870-1090-7-KM 3234
870-1090-7-MM 2234
870-1090-7-PM 4234
870-1100-8-GP 4234
870-1100-8-KM 3234
870-1100-8-MM 2234
870-1100-8-PM 4234
870-1110-8-GP 4234
870-1110-8-KM 3234
870-1110-8-MM 2234
870-1110-8-PM 4234
870-1111-8-GP 4234
870-1111-8-KM 3234
870-1111-8-MM 2234
870-1111-8-PM 4234
870-1120-8-GP 4234
870-1120-8-KM 3234
870-1120-8-MM 2234
870-1120-8-PM 4234
870-1130-8-GP 4234
870-1130-8-KM 3234
870-1130-8-MM 2234
870-1130-8-PM 4234
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
work material Customs tariff — weight
(kg)
Other designs What type of machining is it suitable for? Customs tariff — item number ISO application K Grade code ISO application P ISO application M Geometry / cutting edge Large insert / insert holder

-

1 Quote 10General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.09 mmFor pilot holes82090020K4234PMGP6

-

1 Quote 10Cast Iron[○]0.002PL = 1.82 mmMedium machining82090020K3234--KM6

-

1 Quote 10Stainless Steel[○]0.003PL = 1.54 mmMedium machining82090020-2234-MMM6

-

1 Quote 10General Steel[○]0.002PL = 1.54 mmMedium machining82090020-4234P-PM6

-

1 Quote 10.1General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.10 mmFor pilot holes82090020K4234PMGP6

-

1 Quote 10.1Cast Iron[○]0.002PL = 1.83 mmMedium machining82090020K3234--KM6

-

1 Quote 10.1Stainless Steel[○]0.0031.55Medium machining82090020-2234-MMM6

-

1 Quote 10.1General Steel[○]0.002PL = 1.55 mmMedium machining82090020-4234P-PM6

-

1 Quote 10.2General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.12 mmFor pilot holes82090020K4234PMGP6

-

1 Quote 10.2Cast Iron[○]0.002PL = 1.86 mmMedium machining82090020K3234--KM6

-

1 Quote 10.2Stainless Steel[○]0.0031.57Medium machining82090020-2234-MMM6

-

1 Quote 10.2General Steel[○]0.002PL = 1.57 mmMedium machining82090020-4234P-PM6

-

1 Quote 10.3General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.13 mmFor pilot holes82090020K4234PMGP6

-

1 Quote 10.3Cast Iron[○]0.002PL = 1.87 mmMedium machining82090020K3234--KM6

-

1 Quote 10.3Stainless Steel[○]0.0031.59Medium machining82090020-2234-MMM6

-

1 Quote 10.3General Steel[○]0.002PL = 1.59 mmMedium machining82090020-4234P-PM6

-

1 Quote 10.4General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.14 mmFor pilot holes82090020K4234PMGP6

-

1 Quote 10.4Cast Iron[○]0.002PL = 1.88 mmMedium machining82090020K3234--KM6

-

1 Quote 10.4Stainless Steel[○]0.0031.6Medium machining82090020-2234-MMM6

-

1 Quote 10.4General Steel[○]0.002PL = 1.60 mmMedium machining82090020-4234P-PM6

-

1 Quote 10.5General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.15 mmFor pilot holes82090020K4234PMGP7

-

1 Quote 10.5Cast Iron[○]0.003PL = 1.91 mmMedium machining82090020K3234--KM7

-

1 Quote 10.5Stainless Steel[○]0.0031.62Medium machining82090020-2234-MMM7

-

1 Quote 10.5General Steel[○]0.003PL = 1.62 mmMedium machining82090020-4234P-PM7

-

1 Quote 10.6General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.15 mmFor pilot holes82090020K4234PMGP7

-

1 Quote 10.6Cast Iron[○]0.003PL = 1.92 mmMedium machining82090020K3234--KM7

-

1 Quote 10.6Stainless Steel[○]0.0031.64Medium machining82090020-2234-MMM7

-

1 Quote 10.6General Steel[○]0.003PL = 1.64 mmMedium machining82090020-4234P-PM7

-

1 Quote 10.7General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.16 mmFor pilot holes82090020K4234PMGP7

-

1 Quote 10.7Cast Iron[○]0.003PL = 1.94 mmMedium machining82090020K3234--KM7

-

1 Quote 10.7Stainless Steel[○]0.0031.65Medium machining82090020-2234-MMM7

-

1 Quote 10.7General Steel[○]0.003PL = 1.65 mmMedium machining82090020-4234P-PM7

-

1 Quote 10.8General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.17 mmFor pilot holes82090020K4234PMGP7

-

1 Quote 10.8Cast Iron[○]0.003PL = 1.95 mmMedium machining82090020K3234--KM7

-

1 Quote 10.8Stainless Steel[○]0.0031.67Medium machining82090020-2234-MMM7

-

1 Quote 10.8General Steel[○]0.003PL = 1.67 mmMedium machining82090020-4234P-PM7

-

1 Quote 10.9General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.17 mmFor pilot holes82090020K4234PMGP7

-

1 Quote 10.9Cast Iron[○]0.003PL = 1.97 mmMedium machining82090020K3234--KM7

-

1 Quote 10.9Stainless Steel[○]0.0031.69Medium machining82090020-2234-MMM7

-

1 Quote 10.9General Steel[○]0.003PL = 1.69 mmMedium machining82090020-4234P-PM7

-

1 Quote 11General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.18 mmFor pilot holes82090020K4234PMGP8

-

1 Quote 11Cast Iron[○]0.003PL = 1.96 mmMedium machining82090020K3234--KM8

-

1 Quote 11Stainless Steel[○]0.0031.68Medium machining82090020-2234-MMM8

-

1 Quote 11General Steel[○]0.003PL = 1.68 mmMedium machining82090020-4234P-PM8

-

1 Quote 11.1General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.19 mmFor pilot holes82090020K4234PMGP8

-

1 Quote 11.1Cast Iron[○]0.003PL = 1.98 mmMedium machining82090020K3234--KM8

-

1 Quote 11.1Stainless Steel[○]0.0031.7Medium machining82090020-2234-MMM8

-

1 Quote 11.1General Steel[○]0.003PL = 1.70 mmMedium machining82090020-4234P-PM8

-

1 Quote 11.11General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.20 mmFor pilot holes82090020K4234PMGP8

-

1 Quote 11.11Cast Iron[○]0.003PL = 1.98 mmMedium machining82090020K3234--KM8

-

1 Quote 11.11Stainless Steel[○]0.0031.7Medium machining82090020-2234-MMM8

-

1 Quote 11.11General Steel[○]0.003PL = 1.70 mmMedium machining82090020-4234P-PM8

-

1 Quote 11.2General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.21 mmFor pilot holes82090020K4234PMGP8

-

1 Quote 11.2Cast Iron[○]0.003PL = 2.00 mmMedium machining82090020K3234--KM8

-

1 Quote 11.2Stainless Steel[○]0.0031.71Medium machining82090020-2234-MMM8

-

1 Quote 11.2General Steel[○]0.003PL = 1.71 mmMedium machining82090020-4234P-PM8

-

1 Quote 11.3General Steel[○] / Stainless Steel[○] / Cast Iron[○]0.003PL = 1.22 mmFor pilot holes82090020K4234PMGP8

-

1 Quote 11.3Cast Iron[○]0.003PL = 2.01 mmMedium machining82090020K3234--KM8

-

1 Quote 11.3Stainless Steel[○]0.0031.73Medium machining82090020-2234-MMM8

-

1 Quote 11.3General Steel[○]0.003PL = 1.73 mmMedium machining82090020-4234P-PM8

Loading...

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Max. cutting depth(mm) Variable
eClass-5.1 21010903 Number of cutting edges 1 Insert shape 870*
Insert type CoroDrill 870 Exchangeable Tip Insert design Neutral Manufacturer SANDVIK Coromant
Grade type Hard metal Customs tariff — country of origin DE

Tech Support