Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
870-1880-18-KM 3234
Part Number
|
---|
870-1880-18-KM 3234 |
Part Number | Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | work material | Customs tariff — weight (kg) | Other designs | What type of machining is it suitable for? | Customs tariff — item number | ISO application K | Grade code | ISO application P | ISO application M | Geometry / cutting edge | Large insert / insert holder | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 18.8 | Cast Iron[○] | 0.013 | PL = 3.48 mm | Medium machining | 82090020 | K | 3234 | - | - | KM | 18 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Max. cutting depth(mm) | Variable |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Number of cutting edges | 1 | Insert shape | 870* |
Insert type | CoroDrill 870 Exchangeable Tip | Insert design | Neutral | Manufacturer | SANDVIK Coromant |
Grade type | Hard metal | Customs tariff — country of origin | DE |
This page is SANDVIK CoroDrill 870 Drill Tip, part number 870-1880-18-KM 3234.
You can find the detail information about specifications and dimensions on part number 870-1880-18-KM 3234.
Configure
Basic Attributes
ISO application P
ISO application M
Type
Hole diameter (drill diameter) D(mm)
work material
Customs tariff — weight(kg)
Other designs
What type of machining is it suitable for?
Customs tariff — item number
ISO application K
Grade code
Geometry / cutting edge
Large insert / insert holder
Optional Attributes
Part Number |
---|
870-1000-6-PM 4234 |
870-1010-6-GP 4234 |
870-1010-6-KM 3234 |
870-1880-18-MM 2234 |
870-1880-18-PM 4234 |
870-1890-18-GP 4234 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | work material | Customs tariff — weight (kg) | Other designs | What type of machining is it suitable for? | Customs tariff — item number | ISO application K | Grade code | ISO application P | ISO application M | Geometry / cutting edge | Large insert / insert holder |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 10 | General Steel[◯] | 0.002 | PL = 1.54 mm | Medium machining | 82090020 | - | 4234 | P | - | PM | 6 | ||
- | 1 | Quote | 10.1 | Cast Iron[◯] / General Steel[◯] / Stainless Steel[◯] | 0.003 | PL = 1.10 mm | For pilot holes | 82090020 | K | 4234 | P | M | GP | 6 | ||
- | 1 | Quote | 10.1 | Cast Iron[◯] | 0.002 | PL = 1.83 mm | Medium machining | 82090020 | K | 3234 | - | - | KM | 6 | ||
- | 1 | Quote | 18.7 | Stainless Steel[◯] | 0.013 | 2.85 | Medium machining | 82090020 | - | 2234 | - | M | MM | 18 | ||
- | 1 | Quote | 18.8 | General Steel[◯] | 0.013 | PL = 2.80 mm | Medium machining | 82090020 | - | 4234 | P | - | PM | 18 | ||
- | 1 | Quote | 18.9 | Cast Iron[◯] / General Steel[◯] / Stainless Steel[◯] | 0.013 | PL = 1.98 mm | For pilot holes | 82090020 | K | 4234 | P | M | GP | 18 |
Copyright © MISUMI Corporation All Rights Reserved.