SANDVIK CoroDrill 870 Drill Tip (Part Numbers)

SANDVIK CoroDrill 870 Drill Tip
[Specifications]
・Grade type: Hard metal
・eClass-5.1: 21010903

[Features]
・Secure and reliable cutting process
・High penetration rates and excellent hole quality
・Long, predictable tool life and high productivity
・Low cost per hole
・Internal coolant
・Easy handling and secure tip changes
・Optimized chip control and evacuation
・Tailor Made options available for tool body and tips

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

870-2060-20-MM 2234

Part Number
870-2060-20-MM 2234
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
work material Customs tariff — weight
(kg)
Other designs What type of machining is it suitable for? Customs tariff — item number ISO application K Grade code ISO application P ISO application M Geometry / cutting edge Large insert / insert holder
1 Quote 20.6Stainless Steel[○]0.0153.12Medium machining82090020-2234-MMM20

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Max. cutting depth(mm) Variable
eClass-5.1 21010903 Number of cutting edges 1 Insert shape 870*
Insert type CoroDrill 870 Exchangeable Tip Insert design Neutral Manufacturer SANDVIK Coromant
Grade type Hard metal Customs tariff — country of origin DE

This page is SANDVIK CoroDrill 870 Drill Tip, part number 870-2060-20-MM 2234.
You can find the detail information about specifications and dimensions on part number 870-2060-20-MM 2234.

Variation of this product

Part Number
870-1000-6-PM 4234
870-1010-6-GP 4234
870-1010-6-KM 3234
870-2060-20-PM 4234
870-2064-20-GP 4234
870-2064-20-KM 3234
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
work material Customs tariff — weight
(kg)
Other designs What type of machining is it suitable for? Customs tariff — item number ISO application K Grade code ISO application P ISO application M Geometry / cutting edge Large insert / insert holder

-

1 Quote 10General Steel[◯]0.002PL = 1.54 mmMedium machining82090020-4234P-PM6

-

1 Quote 10.1Cast Iron[◯] / General Steel[◯] / Stainless Steel[◯]0.003PL = 1.10 mmFor pilot holes82090020K4234PMGP6

-

1 Quote 10.1Cast Iron[◯]0.002PL = 1.83 mmMedium machining82090020K3234--KM6

-

1 Quote 20.6General Steel[◯]0.017PL = 3.10 mmMedium machining82090020-4234P-PM20

-

1 Quote 20.64Cast Iron[◯] / General Steel[◯] / Stainless Steel[◯]0.015PL = 2.16 mmFor pilot holes82090020K4234PMGP20

-

1 Quote 20.64Cast Iron[◯]0.017PL = 3.90 mmMedium machining82090020K3234--KM20

Tech Support