Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
87010006LX0633
Part Number
|
---|
87010006LX0633 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | Customs tariff — weight (kg) | Recommended drilling depth l4 | Large exchangeable-tip coupling | Customs tariff — item number | Mounting size (mm) | Total drill length l1 / l1s (mm) | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
356.62 € | 1 | 5 Days | 10.00 - 10.49 | 0.1 | 31.5 | 6 | 84661038 | 15.88 | 48 | 3 x DC |
Loading...
work material | General Steel / Stainless Steel / Cast Iron | ISO M | ° M | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Grade | Exchangeable tip included | Drill type | Exchangeable-tip drill | Customs tariff — weight unit | kg |
ISO P | ° P | Drilling tool: Chuck type | Straight shank | eClass-5.1 | 21010103 |
Core hole for thread size | n/a | ISO K | ° K | Manufacturer | SANDVIK Coromant |
Coolant supply | Internal coolant supply | Customs tariff — country of origin | DE |
This page is SANDVIK CoroDrill 870 Exchangeable Tip Drill, part number 87010006LX0633.
You can find the detail information about specifications and dimensions on part number 87010006LX0633.
Configure
Basic Attributes
Type
Hole diameter (drill diameter) D(mm)
Customs tariff — weight(kg)
Recommended drilling depth l4
Large exchangeable-tip coupling
Customs tariff — item number
Mounting size(mm)
Total drill length l1 / l1s(mm)
Max. drilling depth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
87010006L165 |
87010006L168 |
87010006LX06310 |
87010006LX0635 |
87010006LX0638 |
87010507L1610 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | Customs tariff — weight (kg) | Recommended drilling depth l4 | Large exchangeable-tip coupling | Customs tariff — item number | Mounting size (mm) | Total drill length l1 / l1s (mm) | Max. drilling depth |
---|---|---|---|---|---|---|---|---|---|---|---|---|
391.69 € | 1 | 5 Days | 10.00 - 10.49 | 0.1 | 52.5 | 6 | 84661038 | 16 | 69 | 5 x DC | ||
467.69 € | 1 | 5 Days | 10.00 - 10.49 | 0.1 | 84 | 6 | 84661038 | 16 | 101 | 8 x DC | ||
641.62 € | 1 | Quote | 10.00 - 10.49 | 0.1 | 106.5 | 6 | 82075050 | 15.88 | 170 | 10 x DC | ||
391.69 € | 1 | 5 Days | 10.00 - 10.49 | 0.1 | 52.5 | 6 | 84661038 | 15.88 | 69 | 5 x DC | ||
467.69 € | 1 | 5 Days | 10.00 - 10.49 | 0.1 | 84 | 6 | 84661038 | 15.88 | 101 | 8 x DC | ||
682.54 € | 1 | 5 Days | 10.50 - 10.99 | 0.1 | 111.6 | 7 | 82075050 | 16 | 174 | 10 x DC |