SANDVIK CoroDrill 870 Exchangeable Tip Drill (Part Numbers)

SANDVIK CoroDrill 870 Exchangeable Tip Drill
[Specifications]
・eClass-5.1: 21010103

[Features]
・Secure and reliable cutting process
・High penetration rates and excellent hole quality
・Long, predictable tool life and high productivity
・Low cost per hole
・Internal coolant
・Easy handling and secure tip changes
・Optimized chip control and evacuation
・Tailor Made options available for tool body and tips

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

870280028LX1258

Part Number
870280028LX1258
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Customs tariff — weight
(kg)
Recommended drilling depth l4 Large exchangeable-tip coupling Customs tariff — item number Mounting size
(mm)
Total drill length l1 / l1s
(mm)
Max. drilling depth

1,194.08 €

1 5 Days 28.00 - 28.991.1236.3288207505031.753268 x DC

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron ISO M ° M Customs tariff — weight per 1
Grade Exchangeable tip included Drill type Exchangeable-tip drill Customs tariff — weight unit kg
ISO P ° P Drilling tool: Chuck type Straight shank eClass-5.1 21010103
Core hole for thread size n/a ISO K ° K Manufacturer SANDVIK Coromant
Coolant supply Internal coolant supply Customs tariff — country of origin DE

This page is SANDVIK CoroDrill 870 Exchangeable Tip Drill, part number 870280028LX1258.
You can find the detail information about specifications and dimensions on part number 870280028LX1258.

Variation of this product

Part Number
87010006L168
87010006LX06310
87010006LX0633
870290029L323
870290029L325
870290029L328
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Customs tariff — weight
(kg)
Recommended drilling depth l4 Large exchangeable-tip coupling Customs tariff — item number Mounting size
(mm)
Total drill length l1 / l1s
(mm)
Max. drilling depth

467.69 €

1 5 Days 10.00 - 10.490.184684661038161018 x DC

641.62 €

1 5 Days 10.00 - 10.490.1106.568207505015.8817010 x DC

356.62 €

1 5 Days 10.00 - 10.490.131.568466103815.88483 x DC

974.85 €

1 5 Days 29.00 - 29.990.894.52982075050321843 x DC

1,071.31 €

1 5 Days 29.00 - 29.990.9154.52984661038322455 x DC

1,275.92 €

1 5 Days 29.00 - 29.991.2244.52982075050323348 x DC

Tech Support