SANDVIK CoroDrill 870 Exchangeable Tip Drill (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
870135013LX06310
870135013LX0633
870135013LX0635
870135013LX0638
870140014L2010
870140014L203
870140014L205
870140014L208
870140014LX07510
870140014LX0753
870140014LX0755
870140014LX0758
870150015L2010
870150015L203
870150015L205
870150015L208
870150015LX07510
870150015LX0753
870150015LX0755
870150015LX0758
870160016L2010
870160016L203
870160016L205
870160016L208
870160016LX07510
870160016LX0753
870160016LX0755
870160016LX0758
870170017L2010
870170017L203
870170017L205
870170017L208
870170017LX07510
870170017LX0753
870170017LX0755
870170017LX0758
870180018L2010
870180018L203
870180018L205
870180018L208
870180018LX07510
870180018LX0753
870180018LX0755
870180018LX0758
870190019L2510
870190019L253
870190019L255
870190019L258
870190019LX13
870190019LX15
870190019LX18
870190019LX110
870200020L2510
870200020L253
870200020L255
870200020L258
870200020LX13
870200020LX15
870200020LX18
870200020LX110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Customs tariff — weight
(kg)
Recommended drilling depth l4 Large exchangeable-tip coupling Customs tariff — item number Mounting size
(mm)
Total drill length l1 / l1s
(mm)
Max. drilling depth

746.85 €

1 Quote 13.50 - 13.990.2142138207505015.8820610 x DC

415.08 €

1 Quote 13.50 - 13.990.142.012138466103815.87559.9953 x DC

456.00 €

1 Quote 13.50 - 13.990.170.002138466103815.87586.9955 x DC

543.69 €

1 Quote 13.50 - 13.990.2112138466103815.881308 x DC

746.85 €

1 5 Days 14.00 - 14.990.3152.214820750502022110 x DC

415.08 €

1 5 Days 14.00 - 14.990.245148466103820663 x DC

456.00 €

1 5 Days 14.00 - 14.990.275148466103820965 x DC

543.69 €

1 5 Days 14.00 - 14.990.21201484661038201418 x DC

746.85 €

1 Quote 14.00 - 14.990.3152.2148207505019.0522110 x DC

415.08 €

1 Quote 14.00 - 14.990.245.009148466103819.0565.9893 x DC

456.00 €

1 Quote 14.00 - 14.990.275.006148466103819.0596.0125 x DC

543.69 €

1 Quote 14.00 - 14.990.2120148466103819.051418 x DC

802.38 €

1 5 Days 15.00 - 15.990.3162.315820750502023110 x DC

445.77 €

1 5 Days 15.00 - 15.990.248158466103820693 x DC

489.62 €

1 5 Days 15.00 - 15.990.2801584661038201015 x DC

584.62 €

1 5 Days 15.00 - 15.990.31281584661038201498 x DC

802.38 €

1 Quote 15.00 - 15.990.3162.3158207505019.0523110 x DC

445.77 €

1 Quote 15.00 - 15.990.248.006158466103819.0568.9863 x DC

489.62 €

1 Quote 15.00 - 15.990.280.01158466103819.05100.995 x DC

584.62 €

1 Quote 15.00 - 15.990.3128158466103819.051498 x DC

802.38 €

1 5 Days 16.00 - 16.990.3172.516820750502024110 x DC

445.77 €

1 5 Days 16.00 - 16.990.251168466103820723 x DC

489.62 €

1 5 Days 16.00 - 16.990.2851684661038201065 x DC

584.62 €

1 5 Days 16.00 - 16.990.31361684661038201578 x DC

802.38 €

1 Quote 16.00 - 16.990.3172.5168207505019.0524110 x DC

445.77 €

1 Quote 16.00 - 16.990.251.003168466103819.0572.0093 x DC

489.62 €

1 Quote 16.00 - 16.990.284.988168466103819.05105.9945 x DC

584.62 €

1 Quote 16.00 - 16.990.3136168466103819.051578 x DC

931.00 €

1 5 Days 17.00 - 17.990.3182.617820750502025210 x DC

517.38 €

1 5 Days 17.00 - 17.990.254178466103820763 x DC

568.54 €

1 5 Days 17.00 - 17.990.2901784661038201125 x DC

676.69 €

1 5 Days 17.00 - 17.990.31441784661038201668 x DC

931.00 €

1 Quote 17.00 - 17.990.3182.6178207505019.0525210 x DC

517.38 €

1 Quote 17.00 - 17.990.254178466103819.0575.9973 x DC

568.54 €

1 Quote 17.00 - 17.990.289.992178466103819.05111.9895 x DC

676.69 €

1 Quote 17.00 - 17.990.3144178466103819.051668 x DC

931.00 €

1 5 Days 18.00 - 18.990.3192.818820750502026210 x DC

517.38 €

1 5 Days 18.00 - 18.990.257188466103820793 x DC

568.54 €

1 5 Days 18.00 - 18.990.3951884661038201175 x DC

676.69 €

1 5 Days 18.00 - 18.990.51521884661038201748 x DC

931.00 €

1 Quote 18.00 - 18.990.3192.8188207505019.0526210 x DC

517.38 €

1 Quote 18.00 - 18.990.256.998188466103819.0578.9943 x DC

568.54 €

1 Quote 18.00 - 18.990.394.996188466103819.05116.9925 x DC

676.69 €

1 Quote 18.00 - 18.990.5152188466103819.051748 x DC

1,075.69 €

1 5 Days 19.00 - 19.990.5202.919820750502528210 x DC

597.77 €

1 5 Days 19.00 - 19.990.360198466103825863 x DC

657.69 €

1 5 Days 19.00 - 19.990.41001984661038251265 x DC

781.92 €

1 5 Days 19.00 - 19.990.51601984661038251868 x DC

597.77 €

1 5 Days 19.00 - 19.990.359.995198466103825.486.0043 x DC

657.69 €

1 5 Days 19.00 - 19.990.4100198466103825.4126.0095 x DC

781.92 €

1 5 Days 19.00 - 19.990.5160198466103825.41868 x DC

1,075.69 €

1 5 Days 19.00 - 19.990.5202.9198207505025.428210 x DC

1,075.69 €

1 5 Days 20.00 - 20.990.5213.120820750502529310 x DC

597.77 €

1 5 Days 20.00 - 20.990.363208466103825903 x DC

657.69 €

1 5 Days 20.00 - 20.990.41052084661038251325 x DC

781.92 €

1 5 Days 20.00 - 20.990.51682084661038251958 x DC

597.77 €

1 5 Days 20.00 - 20.990.362.992208466103825.489.9923 x DC

657.69 €

1 5 Days 20.00 - 20.990.4105.004208466103825.4132.0045 x DC

781.92 €

1 5 Days 20.00 - 20.990.5168208466103825.41958 x DC

1,075.69 €

1 5 Days 20.00 - 20.990.5213.1208207505025.429310 x DC

Loading...

Basic information

work material General Steel / Stainless Steel / Cast Iron ISO M ° M Customs tariff — weight per 1
Grade Exchangeable tip included Drill type Exchangeable-tip drill Customs tariff — weight unit kg
ISO P ° P Drilling tool: Chuck type Straight shank eClass-5.1 21010103
Core hole for thread size n/a ISO K ° K Manufacturer SANDVIK Coromant
Coolant supply Internal coolant supply Customs tariff — country of origin DE

Tech Support