Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
46010320010A1XMGC34
Part Number
|
---|
46010320010A1XMGC34 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Customs tariff weight (kg) | Recommended drilling depth l4 | Holder size (mm) | Cooling lubricant feed | Customs tariff article number | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61.31 € | 1 | Quote | 3.2 | 62 | 0.02 | 10 | 6 | Internal cooling lubricant supply | 82075050 | 2-3 x DC |
Loading...
work material | General Steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium | ISO S | S | ISO H | H |
---|---|---|---|---|---|
ISO M | M | Grade | GC34 | Customs tariff weight unit | kg |
Drill type | Solid carbide drill | ISO P | P | eClass-5.1 | 21010101 |
ISO N | N | ISO K | K | Geometry / Cutting edge | XM |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Drill WZ: Holder type | Straight shank |
Customs tariff country of origin | DE | Tolerance | H9 |
This page is SANDVIK CoroDrill 460 Solid Carbide Drill, part number 46010320010A1XMGC34.
You can find the detail information about specifications and dimensions on part number 46010320010A1XMGC34.
Part Number |
---|
460.1-0357-018A0-XM GC34 |
460.1-0357-018A1-XM GC34 |
460.1-0360-018A0-XM GC34 |
46010320016A0XMGC34 |
46010320016A1XMGC34 |
46010320024A1XMGC34 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Customs tariff weight (kg) | Recommended drilling depth l4 | Holder size (mm) | Cooling lubricant feed | Customs tariff article number | Max. drilling depth |
---|---|---|---|---|---|---|---|---|---|---|---|---|
49.62 € | 1 | Quote | 3.57 | 66 | 0.021 | 18 | 6 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
69.51 € | 1 | Quote | 3.57 | 66 | 0.02 | 18 | 6 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
49.62 € | 1 | Quote | 3.6 | 66 | 0.021 | 18 | 6 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
52.09 € | 1 | Quote | 3.2 | 66 | 0.02 | 16 | 6 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
72.94 € | 1 | Quote | 3.2 | 66 | 0.019 | 16 | 6 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
114.65 € | 1 | Quote | 3.2 | 78.994 | 0.02 | 24 | 6 | Internal cooling lubricant supply | 82075050 | 7-8 x DC |