Manufacturer part number: 86210185022A1GMGC34
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: Quote
Hole diameter (drill diameter) D: 1.85 mm
Overall Length L: 72 mm
Customs tariff weight: 0.011 kg
Recommended drilling depth l4: 22
Max. drilling depth: 12 x DC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
86210185022A1GMGC34
Part Number
|
---|
86210185022A1GMGC34 |
Part Number | Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Customs tariff weight (kg) | Recommended drilling depth l4 | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|
1 | Quote | 1.85 | 72 | 0.011 | 22 | 12 x DC |
Loading...
ISO S | ° S | ISO M | ° M | Grade | GC34 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Drill type | Solid carbide drill | ISO P | ° P |
eClass-5.1 | 21010101 | Core hole for thread size | n/a | ISO N | ° N |
ISO K | ° K | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Drill WZ: Holder type | Straight shank | Holder size(mm) | 3 | Cooling lubricant feed | Internal cooling lubricant supply |
Customs tariff article number | 82075050 | Customs tariff country of origin | DE |
This page is SANDVIK CoroDrill 862 Solid Carbide Drill, part number 86210185022A1GMGC34.
You can find the detail information about specifications and dimensions on part number 86210185022A1GMGC34.
Part Number |
---|
862.1-0271-033A1-GM GC34 |
86210185015A1GMGC34 |
86210190015A1GMGC34 |
86210190023A1GMGC34 |
86210198016A1GMGC34 |
86210198024A1GMGC34 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Customs tariff weight (kg) | Recommended drilling depth l4 | Max. drilling depth |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 2.71 | 80 | 0.013 | 33 | 12 x DC | ||
- | 1 | Quote | 1.85 | 72 | 0.011 | 15 | 8 x DC | ||
- | 1 | Quote | 1.9 | 72 | 0.012 | 15 | 8 x DC | ||
- | 1 | Quote | 1.9 | 72 | 0.011 | 23 | 12 x DC | ||
- | 1 | Quote | 1.98 | 72 | 0.012 | 16 | 8 x DC | ||
- | 1 | Quote | 1.98 | 72 | 0.011 | 24 | 12 x DC |